Support Units - AK Series
Support Units - Standard Types
Unit of Measure
Items |
![]() AK10 Support Units - AK Series |
![]() AK12 Support Units - AK Series |
![]() AK15 Support Units - AK Series |
![]() AK20 Support Units - AK Series |
![]() AK25 Support Units - AK Series |
|||||
General Capabilities | N/A | |||||||||
Industry Focus | N/A | |||||||||
Intended Application | N/A | |||||||||
Bearing Type | N/A | |||||||||
Type | N/A Support Unit | |||||||||
d1 | N/A 10 mm | N/A 12 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
h | N/A 25 mm | N/A 25 mm | N/A 30.0 mm | N/A 30.0 mm | N/A 35.0 mm | |||||
H1 | N/A 35.0 mm | N/A 35.0 mm | N/A 40.0 mm | N/A 45.0 mm | N/A 25.0 mm | |||||
X | N/A 9.0 mm | N/A 9.0 mm | N/A 11.0 mm | N/A 11.0 mm | N/A 11.0 mm | |||||
Y | N/A 14 mm | N/A 14 mm | N/A 17.0 mm | N/A 17.0 mm | N/A | |||||
Z | N/A 11.0 mm | N/A 11.0 mm | N/A 15.0 mm | N/A 15.0 mm | N/A | |||||
P | N/A 52 mm | N/A 52 mm | N/A 60 mm | N/A 75 mm | N/A 85 mm | |||||
H | N/A 43 mm | N/A 43 mm | N/A 49 mm | N/A 58 mm | N/A 68 mm | |||||
L | N/A 24.0 mm | N/A 24.0 mm | N/A 25 mm | N/A 42 mm | N/A 48.0 mm | |||||
B | N/A 70 mm | N/A 70 mm | N/A 80 mm | N/A 95 mm | N/A 105 mm | |||||
B1 | N/A 36 mm | N/A 36 mm | N/A 41 mm | N/A 56 mm | N/A 66 mm | |||||
L1 | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
Bore Depth A | N/A 6 mm | N/A 6 mm | N/A 5 mm | N/A 10.0 mm | N/A 14.0 mm | |||||
C1 | N/A | N/A | N/A | N/A 22 mm | N/A 30 mm | |||||
C2 | N/A | N/A | N/A | N/A 10 mm | N/A 9 mm | |||||
C3 | N/A | N/A | N/A | N/A | N/A 24 mm | |||||
L2 | N/A 29.5 mm | N/A 29.5 mm | N/A 36.0 mm | N/A 50.0 mm | N/A 59.0 mm | |||||
b | N/A 35 mm | N/A 35 mm | N/A 40.0 mm | N/A 47.5 mm | N/A 52.5 mm | |||||
M | N/A M3 | N/A M4 | N/A M4 | N/A M4 | N/A M6 | |||||
T | N/A 16 mm | N/A 19 mm | N/A 22 mm | N/A 30 mm | N/A 35 mm | |||||
Material | N/A | |||||||||
Weight | N/A 0.50 kg | N/A 0.50 kg | N/A 0.65 kg | N/A 1.45 kg | N/A 1.92 kg | |||||
|