Support Units - AF Series
Support Units - Standard Types
Unit of Measure
Items |
![]() AF10 Support Units - AF Series |
![]() AF12 Support Units - AF Series |
![]() AF15 Support Units - AF Series |
![]() AF20 Support Units - AF Series |
![]() AF25 Support Units - AF Series |
|||||
General Capabilities | N/A | |||||||||
Industry Focus | N/A | |||||||||
Intended Application | N/A | |||||||||
Bearing Type | N/A | |||||||||
Type | N/A Support Unit | |||||||||
d1 | N/A 8 mm | N/A 10 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
h | N/A 25 mm | N/A 25 mm | N/A 30.0 mm | N/A 30.0 mm | N/A 35.0 mm | |||||
H1 | N/A 35.0 mm | N/A 35.0 mm | N/A 40.0 mm | N/A 45.0 mm | N/A 25.0 mm | |||||
X | N/A 9.0 mm | N/A 9.0 mm | N/A 9.0 mm | N/A 11.0 mm | N/A 11.0 mm | |||||
Y | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 17.0 mm | N/A | |||||
Z | N/A 11.0 mm | N/A 11.0 mm | N/A 11.0 mm | N/A 15.0 mm | N/A | |||||
P | N/A 52 mm | N/A 52 mm | N/A 60 mm | N/A 75 mm | N/A 85 mm | |||||
H | N/A 43 mm | N/A 43 mm | N/A 49 mm | N/A 58 mm | N/A 68 mm | |||||
L | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 26 mm | N/A 30 mm | |||||
B | N/A 70 mm | N/A 70 mm | N/A 80 mm | N/A 95 mm | N/A 105 mm | |||||
B1 | N/A 36 mm | N/A 36 mm | N/A 41 mm | N/A 56 mm | N/A 66 mm | |||||
Bore Diameter | N/A | |||||||||
Bore Depth A | N/A | |||||||||
Bore Depth B | N/A | |||||||||
b | N/A 35 mm | N/A 35 mm | N/A 40.0 mm | N/A 47.5 mm | N/A 52.5 mm | |||||
Material | N/A | |||||||||
Weight | N/A 0.37 kg | N/A 0.37 kg | N/A 0.45 kg | N/A 0.75 kg | N/A 0.95 kg | |||||
Bearing | N/A 608ZZ | N/A 6000ZZ | N/A 6002ZZ | N/A 6204ZZ | N/A 6205ZZ | |||||
Snap Ring | N/A S08 | N/A S10 | N/A S15 | N/A S20 | N/A S25 | |||||
|