FSC Type Nuts
Super S Series
Flange type mounting, single nut. Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.
Unit of Measure
Items |
14-10K3-FSC-B-3.175 FSC Type Nuts |
15-10K3-FSC-B-3.000 FSC Type Nuts |
15-16K2-FSC-B-3.000 FSC Type Nuts |
15-10K3-FSC-B-3.175 FSC Type Nuts |
15-20K2-FSC-B-3.175 FSC Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 14 mm | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 15 mm | |||||
L2 | N/A 46 mm | N/A 45 mm | N/A 45 mm | N/A 44 mm | N/A 50 mm | |||||
L7 | N/A 10 mm | |||||||||
D | N/A 28 mm | N/A 28 mm | N/A 28 mm | N/A 34 mm | N/A 34 mm | |||||
D4 | N/A 38 mm | N/A 38 mm | N/A 38 mm | N/A 45 mm | N/A 45 mm | |||||
Start Angle | N/A 45 º | |||||||||
D5 | N/A 5.5 mm | |||||||||
D6 | N/A 48 mm | N/A 48 mm | N/A 48 mm | N/A 57 mm | N/A 57 mm | |||||
L9 | N/A 40 mm | N/A 40 mm | N/A 40 mm | N/A 43 mm | N/A 43 mm | |||||
L1 | N/A 10 mm | |||||||||
M (Oil Hole) | N/A M5×0.8P | |||||||||
Oil Hole Location | N/A 22.5 º | |||||||||
L11 | N/A 5 mm | |||||||||
L10 | N/A 6 mm | |||||||||
Angle between Bolt Holes | N/A | |||||||||
Lead | N/A 10 mm | N/A 10 mm | N/A 16 mm | N/A 10 mm | N/A 20 mm | |||||
Ball Diameter | N/A 3.175 mm | N/A 3 mm | N/A 3 mm | N/A 3.175 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A 14.6 mm | N/A 16.0 mm | N/A 16.0 mm | N/A 15.6 mm | N/A 15.6 mm | |||||
Root Diameter (RD) | N/A 10.724 mm | N/A 12.869 mm | N/A 12.869 mm | N/A 12.324 mm | N/A 12.324 mm | |||||
Circuits | N/A 3 | N/A 2 | N/A 3 | N/A 3 | N/A 2 | |||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 920 kgf | N/A 930 kgf | N/A 610 kgf | N/A 960 kgf | N/A 630 kgf | |||||
Static Load | N/A 1790 kgf | N/A 1970 kgf | N/A 1230 kgf | N/A 1930 kgf | N/A 1256 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
Rigidity K | N/A 24 kgf/µm | N/A 26 kgf/µm | N/A 16 kgf/µm | N/A 25 kgf/µm | N/A 15 kgf/µm | |||||
Double Starts | N/A | |||||||||
Form | N/A B | |||||||||
Type | N/A 1 | |||||||||
|