Unit of Measure
Items
FSW Type_ShaftOD12-Lead5

FSW Type – Standard Ground Ballscrews

FSW Type_ShaftOD12-Lead5

FSW Type – Standard Ground Ballscrews

FSW Type_ShaftOD12-Lead5

FSW Type – Standard Ground Ballscrews

FSW Type_ShaftOD12-Lead5

FSW Type – Standard Ground Ballscrews

FSW Type_ShaftOD12-Lead5

FSW Type – Standard Ground Ballscrews
Shaft Outside Diameter N/A 15 mm
Pitch Circle Diameter (PCD) N/A 15.6 mm
Root Diameter (RD) N/A 12.324 mm
Outside Diameter N/A 57 mm
Screw Manufacture Method N/A
Operating Environment N/A
Other Features N/A
Additional Attribute Values N/A
L1 N/A 189 mm N/A 239 mm N/A 289 mm N/A 339 mm N/A 389 mm
L2 N/A 204 mm N/A 254 mm N/A 304 mm N/A 354 mm N/A 404 mm
L3 N/A 271 mm N/A 321 mm N/A 371 mm N/A 421 mm N/A 471 mm
Accuracy Grade N/A 5
Stroke N/A 100 mm N/A 150 mm N/A 200 mm N/A 250 mm N/A 300 mm
Direction N/A Right Hand
Lead Angle N/A 11.53 º
Screw P.C.D. N/A 15.6 mm
Steel Ball Diameter N/A 3.175 mm
Circuits N/A 2.5x1
Static Load N/A 645 kgf1290 kgf
Dynamic Load N/A 460 kgf729 kgf
Axial Play N/A 0 mm0.005 MAX mm
Drag Torque N/A 0.15-0.79 kgf·cm0.24 MAX kgf·cm
Spacer Ball N/A - 1:1