Unit of Measure
Items
FDW Type_ShaftOD32-Lead10

FDW Type – Standard Ground Ballscrews

FDW Type_ShaftOD32-Lead10

FDW Type – Standard Ground Ballscrews

FDW Type_ShaftOD32-Lead10

FDW Type – Standard Ground Ballscrews

FDW Type_ShaftOD32-Lead10

FDW Type – Standard Ground Ballscrews

FDW Type_ShaftOD32-Lead10

FDW Type – Standard Ground Ballscrews
Shaft Outside Diameter N/A 32 mm
Pitch Circle Diameter (PCD) N/A 33.4 mm
Root Diameter (RD) N/A 26.91 mm
Outside Diameter N/A 108 mm
Screw Manufacture Method N/A
Operating Environment N/A
Other Features N/A
Additional Attribute Values N/A
L1 N/A 380 mm N/A 480 mm N/A 580 mm N/A 680 mm N/A 780 mm
L2 N/A 400 mm N/A 500 mm N/A 600 mm N/A 700 mm N/A 800 mm
L3 N/A 659 mm N/A 759 mm N/A 859 mm N/A 959 mm N/A 1059 mm
Accuracy Grade N/A 5
Stroke N/A 150 mm N/A 250 mm N/A 350 mm N/A 450 mm N/A 550 mm
Direction N/A Right Hand
Lead Angle N/A 5.44 º
Screw P.C.D. N/A 33.4 mm
Steel Ball Diameter N/A 6.35 mm
Circuits N/A 2.5x2
Static Load N/A 11199 kgf
Dynamic Load N/A 4810 kgf
Axial Play N/A 0 mm
Drag Torque N/A 5.51-11.43 kgf·cm
Spacer Ball N/A -