5mm Signal Translators
Signal Translators
- Converting an analog signal input into a digital signal output
- Output signal 5V RS422/TTL or open collector
- Suitable for precise position feedback to a PC or PLC connection
Unit of Measure
Items |
ST-A-11 5mm Signal Translators |
ST-A-12 5mm Signal Translators |
ST-A-21 5mm Signal Translators |
ST-A-22 5mm Signal Translators |
||||
Pole Pitch | N/A 5 mm | |||||||
Output Signal | N/A 5 V RS422/TTL | N/A 24 V O.C. | N/A 5 V RS422/TTL | N/A 24 V O.C. | ||||
Resolution | N/A 5 µm | N/A 5 µm | N/A 10 µm | N/A 10 µm | ||||
Repeatability | N/A ±10 µm | N/A ±10 µm | N/A ±20 µm | N/A ±20 µm | ||||
Maximum Output Frequency | N/A 64 kHz | N/A 64 kHz | N/A 32 kHz | N/A 32 kHz | ||||
Maximum Travel Speed | N/A 1.5 m/s | |||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||
Operating Temperature [Max] | N/A 50 ºC | |||||||
Storage Temperature [Min] | N/A -5 ºC | |||||||
Storage Temperature [Max] | N/A 70 ºC | |||||||
Protection Class | N/A IP43 | |||||||
|