SSV Type Nuts
Rolled Ballscrews
Square, single nut, tube above the nut diameter.
Unit of Measure
Items |
14-4B1-SSV-R SSV Type Nuts |
14-4C1-SSV-R SSV Type Nuts |
14-5B1-SSV-R SSV Type Nuts |
16-5B1-SSV-R SSV Type Nuts |
20-5B1-SSV-R SSV Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 16 mm | N/A 20 mm | |||||
W | N/A 34 mm | N/A 34 mm | N/A 34 mm | N/A 42 mm | N/A 48 mm | |||||
L | N/A 35 mm | N/A 35 mm | N/A 35 mm | N/A 36 mm | N/A 35 mm | |||||
T | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 21.5 mm | N/A 9.0 mm | |||||
F | N/A 13 mm | N/A 13 mm | N/A 13 mm | N/A 16 mm | N/A 17 mm | |||||
M | N/A 30 mm | N/A 30 mm | N/A 31 mm | N/A 36 mm | N/A 39 mm | |||||
Chamfer Angle | N/A 8 º | |||||||||
Hxt | N/A M4x7 | N/A M4x7 | N/A M4x7 | N/A M5x8 | N/A M6x10 | |||||
A | N/A M6 | |||||||||
K | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 5 mm | |||||
B | N/A 26 mm | N/A 26 mm | N/A 26 mm | N/A 32 mm | N/A 35 mm | |||||
C | N/A 22 mm | |||||||||
Lead | N/A 4 mm | N/A 4 mm | N/A 5 mm | N/A 5 mm | N/A 5 mm | |||||
Ball Diameter | N/A 2.381 mm | N/A 2.381 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A 2.5x1 | N/A 3.5x1 | N/A 2.5x1 | N/A 2.5x1 | N/A 2.5x1 | |||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 376 kgf | N/A 498 kgf | N/A 636 kgf | N/A 679 kgf | N/A 745 kgf | |||||
Static Load | N/A 682 kgf | N/A 943 kgf | N/A 1095 kgf | N/A 1226 kgf | N/A 1526 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
Number of Holes | N/A 4 | |||||||||
|