RSI Type Nuts
Rolled Ballscrews
Round, single nut, internal recirculation cap.
Unit of Measure
Items |
8-2.5T2-RSI-R RSI Type Nuts |
8-3T2-RSI-R RSI Type Nuts |
10-2.5T2-RSI-R RSI Type Nuts |
10-4T2-RSI-R RSI Type Nuts |
12-4T3-RSI-R RSI Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | |||||
D | N/A 17.5 mm | N/A 18 mm | N/A 19.5 mm | N/A 24 mm | N/A 25.5 mm | |||||
L | N/A 23.5 mm | N/A 24.0 mm | N/A 25 mm | N/A 32 mm | N/A 34 mm | |||||
M | N/A M15x1P | N/A M14x1P | N/A M17x1P | N/A M22x1P | N/A M20x1P | |||||
J | N/A 7.5 mm | N/A 8 mm | N/A 7.5 mm | N/A 10 mm | N/A 10 mm | |||||
Lead | N/A 2.5 mm | N/A 3 mm | N/A 2.5 mm | N/A 4 mm | N/A 4 mm | |||||
Ball Diameter | N/A 2 mm | N/A 2 mm | N/A 2 mm | N/A 2.381 mm | N/A 2.381 mm | |||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A 2 | N/A 2 | N/A 2 | N/A 2 | N/A 3 | |||||
Nut Chamfer | N/A | |||||||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 133 kgf | N/A 133 kgf | N/A 174 kgf | N/A 198 kgf | N/A 337 kgf | |||||
Static Load | N/A 178 kgf | N/A 178 kgf | N/A 263 kgf | N/A 282 kgf | N/A 559 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|