Flange end, single nut, tube within the nut diameter.
Unit of Measure
Items
FSW Type Nuts_RolledBallScrew Series

FSW Type Nuts

FSW Type Nuts_RolledBallScrew Series

FSW Type Nuts

FSW Type Nuts_RolledBallScrew Series

FSW Type Nuts

FSW Type Nuts_RolledBallScrew Series

FSW Type Nuts

FSW Type Nuts_RolledBallScrew Series

FSW Type Nuts
Type N/A Ball Nut
Nominal Diameter N/A 8 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 16 mm
F N/A 47 mm N/A 52 mm N/A 53 mm N/A 50 mm N/A 59 mm
L N/A 34 mm N/A 34 mm N/A 41 mm N/A 41 mm N/A 39 mm
T N/A 8 mm N/A 8 mm N/A 10 mm N/A 10 mm N/A 10 mm
D N/A 26 mm N/A 28 mm N/A 30 mm N/A 30 mm N/A 36 mm
BCD-E N/A 35 mm N/A 38 mm N/A 41 mm N/A 40 mm N/A 48 mm
Start Angle N/A 30 º
Y N/A 9.5 mm
X N/A 5.5 mm
Z N/A 5.5 mm
S N/A 8 mm N/A 8 mm N/A 10 mm N/A 12 mm N/A 12 mm
Oil Hole N/A M6x1P
Lead N/A 2.5 mm N/A 2.5 mm N/A 4 mm N/A 4 mm N/A 4 mm
Ball Diameter N/A 2 mm N/A 2 mm N/A 2.381 mm N/A 2.381 mm N/A 2.381 mm
Pitch Circle Diameter (PCD) N/A
Root Diameter (RD) N/A
Circuits N/A 2.5x1
Stiffness N/A
Dynamic Load N/A 218 kgf N/A 252 kgf N/A 304 kgf N/A 344 kgf N/A 390 kgf
Static Load N/A 317 kgf N/A 405 kgf N/A 466 kgf N/A 574 kgf N/A 744 kgf
Material N/A
Weight N/A