FSV Type Nuts
Rolled Ballscrews
Flange end, single nut, tube above the nut diameter.
Unit of Measure
Items |
8-2.5B1-FSV-R FSV Type Nuts |
10-2.5B1-FSV-R FSV Type Nuts |
10-4B1-FSV-R FSV Type Nuts |
12-4B1-FSV-R FSV Type Nuts |
16-5B1-FSV-R FSV Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 8 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 16 mm | |||||
F | N/A 41 mm | N/A 43 mm | N/A 46 mm | N/A 48 mm | N/A 55 mm | |||||
L | N/A 34 mm | N/A 34 mm | N/A 41 mm | N/A 41 mm | N/A 43 mm | |||||
T | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | N/A 10 mm | |||||
D | N/A 18 mm | N/A 20 mm | N/A 23 mm | N/A 25 mm | N/A 31 mm | |||||
BCD-E | N/A 29 mm | N/A 31 mm | N/A 34 mm | N/A 36 mm | N/A 42 mm | |||||
Start Angle | N/A 30 º | |||||||||
Y | N/A 9.5 mm | |||||||||
X | N/A 5.5 mm | |||||||||
Z | N/A 5.5 mm | |||||||||
S | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | |||||
H | N/A 15 mm | N/A 17 mm | N/A 20 mm | N/A 21 mm | N/A 25 mm | |||||
W | N/A 15 mm | N/A 17 mm | N/A 20 mm | N/A 22 mm | N/A 23 mm | |||||
Oil Hole | N/A M6x1P | |||||||||
Lead | N/A 2.5 mm | N/A 2.5 mm | N/A 4 mm | N/A 4 mm | N/A 5 mm | |||||
Ball Diameter | N/A 2 mm | N/A 2 mm | N/A 2.381 mm | N/A 2.381 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A 2.5x1 | |||||||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 218 kgf | N/A 252 kgf | N/A 304 kgf | N/A 344 kgf | N/A 390 kgf | |||||
Static Load | N/A 317 kgf | N/A 405 kgf | N/A 466 kgf | N/A 574 kgf | N/A 744 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|