FSI Type Nuts (DIN 69501 part 5 form B)
Rolled Ballscrews
Flange end, single nut, internal recirculation cap.
Unit of Measure
Items |
6-1T3-FSI-R FSI Type Nuts (DIN 69501 part 5 form B) |
6-1.25T3-FSI-R FSI Type Nuts (DIN 69501 part 5 form B) |
8-1T3-FSI-R FSI Type Nuts (DIN 69501 part 5 form B) |
8-2T3-FSI-R FSI Type Nuts (DIN 69501 part 5 form B) |
8-2.5T3-FSI-R FSI Type Nuts (DIN 69501 part 5 form B) |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | N/A 8 mm | |||||
D6 | N/A 24 mm | N/A 24 mm | N/A 28 mm | N/A 28 mm | N/A 28 mm | |||||
L2 | N/A 15 mm | N/A 15 mm | N/A 16 mm | N/A 26 mm | N/A 28 mm | |||||
L7 | N/A 6 mm | |||||||||
D | N/A 12 mm | N/A 12 mm | N/A 16 mm | N/A 16 mm | N/A 16 mm | |||||
D4 | N/A 18 mm | N/A 18 mm | N/A 22 mm | N/A 22 mm | N/A 22 mm | |||||
Start Angle | N/A 30 º | |||||||||
D5 | N/A 3.4 mm | |||||||||
H1 | N/A 16 mm | N/A 16 mm | N/A 19 mm | N/A 19 mm | N/A 19 mm | |||||
L1 | N/A | |||||||||
M (Oil Hole) | N/A | |||||||||
Oil Hole Location | N/A | |||||||||
L11 | N/A | |||||||||
Angle between Bolt Holes | N/A | |||||||||
Lead | N/A 1 mm | N/A 1.25 mm | N/A 1 mm | N/A 2 mm | N/A 2.5 mm | |||||
Ball Diameter | N/A 0.800 mm | N/A 0.800 mm | N/A 0.800 mm | N/A 1.500 mm | N/A 1.500 mm | |||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A 3 | |||||||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A | |||||||||
Static Load | N/A | |||||||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
Flange Hole No. | N/A | |||||||||
Rigidity K | N/A | |||||||||
|