FSC Type Nuts (DIN 69501 part 5 form B)
Rolled Ballscrews
Flange end, single nut, end deflector.
Unit of Measure
Items |
20-5K4-FSC-R FSC Type Nuts (DIN 69501 part 5 form B) |
20-10K3-FSC-R FSC Type Nuts (DIN 69501 part 5 form B) |
20-20K2-FSC-R FSC Type Nuts (DIN 69501 part 5 form B) |
25-5K4-FSC-R FSC Type Nuts (DIN 69501 part 5 form B) |
25-10K3-FSC-R FSC Type Nuts (DIN 69501 part 5 form B) |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 25 mm | N/A 25 mm | |||||
D6 | N/A 58 mm | N/A 58 mm | N/A 58 mm | N/A 62 mm | N/A 62 mm | |||||
L2 | N/A 40 mm | N/A 47 mm | N/A 57 mm | N/A 43 mm | N/A 50 mm | |||||
L7 | N/A 10 mm | |||||||||
D | N/A 36 mm | N/A 36 mm | N/A 36 mm | N/A 40 mm | N/A 40 mm | |||||
D4 | N/A 47 mm | N/A 47 mm | N/A 47 mm | N/A 51 mm | N/A 51 mm | |||||
Start Angle | N/A 45 º | |||||||||
D5 | N/A 6.6 mm | |||||||||
H1 | N/A 44.0 mm | N/A 44.0 mm | N/A 44.0 mm | N/A 48 mm | N/A 48 mm | |||||
L1 | N/A 10 mm | |||||||||
M (Oil Hole) | N/A M6×1P | |||||||||
Oil Hole Location | N/A 22.5 º | |||||||||
L11 | N/A 5 mm | |||||||||
Angle between Bolt Holes | N/A | |||||||||
Lead | N/A 5 mm | N/A 10 mm | N/A 20 mm | N/A 5 mm | N/A 10 mm | |||||
Ball Diameter | N/A 3.175 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A 4 | N/A 3 | N/A 2 | N/A 4 | N/A 3 | |||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A 1340 kgf | N/A 990 kgf | N/A 690 kgf | N/A 1490 kgf | N/A 1140 kgf | |||||
Static Load | N/A 3270 kgf | N/A 2260 kgf | N/A 1550 kgf | N/A 4150 kgf | N/A 3030 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
Flange Hole No. | N/A | |||||||||
Rigidity K | N/A | |||||||||
|