Flange end, single nut, bonded return tube.
Unit of Measure
Items
FSB Type Nuts_RolledBallScrew Series

FSB Type Nuts

FSB Type Nuts_RolledBallScrew Series

FSB Type Nuts

FSB Type Nuts_RolledBallScrew Series

FSB Type Nuts

FSB Type Nuts_RolledBallScrew Series

FSB Type Nuts

FSB Type Nuts_RolledBallScrew Series

FSB Type Nuts
Type N/A Ball Nut
Nominal Diameter N/A 8 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm
F N/A 43 mm N/A 46 mm N/A 49 mm N/A 51 mm N/A 50 mm
L N/A 34 mm N/A 34 mm N/A 41 mm N/A 41 mm N/A 44 mm
T N/A 8 mm N/A 8 mm N/A 10 mm N/A 10 mm N/A 10 mm
D N/A 22 mm N/A 24 mm N/A 26 mm N/A 28 mm N/A 30 mm
BCD-E N/A 31 mm N/A 34 mm N/A 37 mm N/A 39 mm N/A 40 mm
Start Angle N/A 30 º
Y N/A 9.5 mm N/A 9.5 mm N/A 9.5 mm N/A 9.5 mm N/A 8.0 mm
X N/A 5.5 mm N/A 5.5 mm N/A 5.5 mm N/A 5.5 mm N/A 4.5 mm
Z N/A 5.5 mm N/A 5.5 mm N/A 5.5 mm N/A 5.5 mm N/A 4.5 mm
Oil Hole N/A M6x1P
Lead N/A 2.5 mm N/A 2.5 mm N/A 4 mm N/A 4 mm N/A 4 mm
Ball Diameter N/A 2 mm N/A 2 mm N/A 2.381 mm N/A 2.381 mm N/A 2.381 mm
Pitch Circle Diameter (PCD) N/A
Root Diameter (RD) N/A
Circuits N/A 2.5x1 N/A 2.5x1 N/A 2.5x1 N/A 2.5x1 N/A 3.5x1
Return Tube Height N/A
Return Tube Width N/A
Flange Chamfer N/A
Nut Chamfer N/A
Stiffness N/A
Dynamic Load N/A 218 kgf N/A 252 kgf N/A 304 kgf N/A 344 kgf N/A 459 kgf
Static Load N/A 317 kgf N/A 405 kgf N/A 466 kgf N/A 574 kgf N/A 803 kgf
Material N/A
Weight N/A