DFSH Type Nuts
Rolled Ballscrews
Unit of Measure
Items |
R10-20V2-DFSH-R DFSH Type Nuts |
R12-12S2-DFSH-R DFSH Type Nuts |
R15-10U2-DFSH-R DFSH Type Nuts |
R15-30S2-DFSH-R DFSH Type Nuts |
R16-16S2-DFSH-R DFSH Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 10 mm | N/A 12 mm | N/A 15 mm | N/A 15 mm | N/A 16 mm | |||||
F | N/A 37 mm | N/A 44 mm | N/A 57 mm | N/A 51 mm | N/A 53 mm | |||||
L | N/A 23 mm | N/A 30 mm | N/A 44 mm | N/A 63 mm | N/A 38 mm | |||||
T | N/A 5 mm | N/A 6 mm | N/A 10 mm | N/A 10 mm | N/A 10 mm | |||||
D | N/A 20 mm | N/A 26 mm | N/A 34 mm | N/A 34 mm | N/A 32 mm | |||||
BCD-E | N/A 29 mm | N/A 35 mm | N/A 45 mm | N/A 42 mm | N/A 42 mm | |||||
Start Angle | N/A 30 º | |||||||||
X | N/A 4.5 mm | N/A 4.5 mm | N/A 5.5 mm | N/A 4.5 mm | N/A 4.5 mm | |||||
H | N/A 22 mm | N/A 28 mm | N/A 40 mm | N/A 36 mm | N/A 38 mm | |||||
S | N/A 13.0 mm | N/A 15.0 mm | N/A 24.0 mm | N/A 43.0 mm | N/A 21.5 mm | |||||
Oil Hole | N/A none | N/A M3x0.5P | N/A M6x1P | N/A M6x1P | N/A M6x1P | |||||
Lead | N/A 20 mm | N/A 12 mm | N/A 10 mm | N/A 30 mm | N/A 16 mm | |||||
Ball Diameter | N/A 1.500 mm | N/A 2.381 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A | |||||||||
Root Diameter (RD) | N/A | |||||||||
Circuits | N/A | |||||||||
Stiffness | N/A | |||||||||
Dynamic Load | N/A | |||||||||
Static Load | N/A | |||||||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
Number of Bolts | N/A 4 | |||||||||
Wiper Thickness (W) | N/A 3 mm | N/A 3 mm | N/A 0 mm | N/A 0 mm | N/A 3 mm | |||||
|