Round, single nut, internal recirculation cap.
Unit of Measure
Items
RSI Type Nuts_GroundBallScrew Series

RSI Type Nuts

RSI Type Nuts_GroundBallScrew Series

RSI Type Nuts

RSI Type Nuts_GroundBallScrew Series

RSI Type Nuts

RSI Type Nuts_GroundBallScrew Series

RSI Type Nuts

RSI Type Nuts_GroundBallScrew Series

RSI Type Nuts
Type N/A Ball Nut
Nominal Diameter N/A 16 mm N/A 16 mm N/A 16 mm N/A 20 mm N/A 20 mm
D N/A 25 mm N/A 28 mm N/A 28 mm N/A 32 mm N/A 32 mm
L N/A 25 mm N/A 40 mm N/A 46 mm N/A 41 mm N/A 48 mm
H N/A 1.8 mm
W N/A 3.0 mm
K N/A 20 mm
K1 N/A 2.5 mm N/A 10.0 mm N/A 13.0 mm N/A 10.5 mm N/A 14.0 mm
Lead N/A 2 mm N/A 5 mm N/A 5 mm N/A 5 mm N/A 5 mm
Ball Diameter N/A 1.500 mm N/A 3.175 mm N/A 3.175 mm N/A 3.175 mm N/A 3.175 mm
Pitch Circle Diameter (PCD) N/A 16.2 mm N/A 16.6 mm N/A 16.6 mm N/A 20.6 mm N/A 20.6 mm
Root Diameter (RD) N/A 14.652 mm N/A 13.324 mm N/A 13.324 mm N/A 17.324 mm N/A 17.324 mm
Circuits N/A 4 N/A 3 N/A 4 N/A 3 N/A 4
Stiffness N/A 15 kgf/µm N/A 11 kgf/µm N/A 12 kgf/µm N/A 20 kgf/µm N/A 27 kgf/µm
Dynamic Load N/A 178 kgf N/A 731 kgf N/A 936 kgf N/A 852 kgf N/A 1091 kgf
Static Load N/A 395 kgf N/A 1331 kgf N/A 1775 kgf N/A 1767 kgf N/A 2356 kgf
Material N/A
Weight N/A