Round, double nut, internal recirculation cap.
Unit of Measure
Items
RDI Type Nuts_GroundBallScrew Series

RDI Type Nuts

RDI Type Nuts_GroundBallScrew Series

RDI Type Nuts

RDI Type Nuts_GroundBallScrew Series

RDI Type Nuts

RDI Type Nuts_GroundBallScrew Series

RDI Type Nuts

RDI Type Nuts_GroundBallScrew Series

RDI Type Nuts
Type N/A Ball Nut
Nominal Diameter N/A 16 mm N/A 16 mm N/A 20 mm N/A 20 mm N/A 20 mm
D N/A 28 mm N/A 28 mm N/A 32 mm N/A 32 mm N/A 34 mm
L N/A 72 mm N/A 85 mm N/A 75 mm N/A 85 mm N/A 87 mm
H N/A 1.8 mm N/A 1.8 mm N/A 1.8 mm N/A 1.8 mm N/A 2.5 mm
W N/A 3.0 mm N/A 3.0 mm N/A 3.0 mm N/A 3.0 mm N/A 4.0 mm
K N/A 20 mm
Lead N/A 5 mm N/A 5 mm N/A 5 mm N/A 5 mm N/A 6 mm
Ball Diameter N/A 3.175 mm N/A 3.175 mm N/A 3.175 mm N/A 3.175 mm N/A 3.969 mm
Pitch Circle Diameter (PCD) N/A 16.6 mm N/A 16.6 mm N/A 20.6 mm N/A 20.6 mm N/A 20.8 mm
Root Diameter (RD) N/A 13.324 mm N/A 13.324 mm N/A 17.324 mm N/A 17.324 mm N/A 16.744 mm
Circuits N/A 3 N/A 4 N/A 3 N/A 4 N/A 3
Stiffness N/A 20 N/mm N/A 23 N/mm N/A 39 N/mm N/A 54 N/mm N/A 39 N/mm
Dynamic Load N/A 731 kgf N/A 936 kgf N/A 852 kgf N/A 1091 kgf N/A 1091 kgf
Static Load N/A 1331 kgf N/A 1775 kgf N/A 1767 kgf N/A 2356 kgf N/A 2081 kgf
Material N/A
Weight N/A