PFDW Type 1 Nuts
Precision Ground Ballscrew Series
Flange to flange, double nut, tube within the nut diameter.
Unit of Measure
Items |
20-5B1-PFDW-G PFDW Type 1 Nuts |
20-5B2-PFDW-G PFDW Type 1 Nuts |
20-6B1-PFDW-G PFDW Type 1 Nuts |
20-6C1-PFDW-G PFDW Type 1 Nuts |
25-5B1-PFDW-G PFDW Type 1 Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 25 mm | |||||
F | N/A 67 mm | N/A 67 mm | N/A 71 mm | N/A 71 mm | N/A 73 mm | |||||
L | N/A 87 mm | N/A 117 mm | N/A 95 mm | N/A 107 mm | N/A 86 mm | |||||
T | N/A 27 mm | N/A 27 mm | N/A 29 mm | N/A 29 mm | N/A 28 mm | |||||
D | N/A 44 mm | N/A 44 mm | N/A 48 mm | N/A 48 mm | N/A 50 mm | |||||
BCD-E | N/A 55 mm | N/A 55 mm | N/A 59 mm | N/A 59 mm | N/A 61 mm | |||||
Start Angle | N/A 30 º | |||||||||
Y | N/A 9.5 mm | |||||||||
X | N/A 5.5 mm | |||||||||
Z | N/A 5.5 mm | |||||||||
Oil Hole | N/A 1/8PT | |||||||||
Lead | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 6 mm | N/A 5 mm | |||||
Ball Diameter | N/A 3.175 mm | N/A 3.175 mm | N/A 3.969 mm | N/A 3.969 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A 20.6 mm | N/A 20.6 mm | N/A 20.8 mm | N/A 20.8 mm | N/A 25.6 mm | |||||
Root Diameter (RD) | N/A 17.324 mm | N/A 17.324 mm | N/A 16.744 mm | N/A 16.744 mm | N/A 22.324 mm | |||||
Circuits | N/A 2.5x1 | N/A 2.5x2 | N/A 2.5x1 | N/A 3.5x1 | N/A 2.5x1 | |||||
Stiffness | N/A 38 kgf/µm | N/A 76 kgf/µm | N/A 40 kgf/µm | N/A 55 kgf/µm | N/A 46 kgf/µm | |||||
Dynamic Load | N/A 837 kgf | N/A 1519 kgf | N/A 1139 kgf | N/A 1512 kgf | N/A 939 kgf | |||||
Static Load | N/A 1733 kgf | N/A 3465 kgf | N/A 2187 kgf | N/A 3041 kgf | N/A 2209 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|