OFSI Type Nuts
Precision Ground Ballscrew Series
Offset pitch preload, flange end, single nut, internal recirculation cap.
Unit of Measure
Items |
20-5T3-OFSI-G OFSI Type Nuts |
20-6T3-OFSI-G OFSI Type Nuts |
25-5T3-OFSI-G OFSI Type Nuts |
25-6T3-OFSI-G OFSI Type Nuts |
32-5T3-OFSI-G OFSI Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 20 mm | N/A 20 mm | N/A 25 mm | N/A 25 mm | N/A 32 mm | |||||
F | N/A 57 mm | N/A 60 mm | N/A 64 mm | N/A 65 mm | N/A 74 mm | |||||
L | N/A 67 mm | N/A 77 mm | N/A 67 mm | N/A 77 mm | N/A 67 mm | |||||
T | N/A 12 mm | |||||||||
D | N/A 34 mm | N/A 36 mm | N/A 40 mm | N/A 42 mm | N/A 48 mm | |||||
BCD-E | N/A 45 mm | N/A 48 mm | N/A 52 mm | N/A 53 mm | N/A 60 mm | |||||
Start Angle | N/A 30 º | |||||||||
Y | N/A 9.5 mm | N/A 9.5 mm | N/A 9.5 mm | N/A 9.5 mm | N/A 11 mm | |||||
X | N/A 5.5 mm | N/A 5.5 mm | N/A 5.5 mm | N/A 5.5 mm | N/A 6.5 mm | |||||
Z | N/A 5.5 mm | N/A 5.5 mm | N/A 5.5 mm | N/A 5.5 mm | N/A 6.5 mm | |||||
S | N/A 24 mm | |||||||||
Oil Hole | N/A 1/8PT | |||||||||
Lead | N/A 5 mm | N/A 6 mm | N/A 5 mm | N/A 6 mm | N/A 5 mm | |||||
Ball Diameter | N/A 3.175 mm | N/A 3.969 mm | N/A 3.175 mm | N/A 3.969 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A 20.6 mm | N/A 20.8 mm | N/A 25.6 mm | N/A 25.8 mm | N/A 32.6 mm | |||||
Root Diameter (RD) | N/A 17.324 mm | N/A 16.744 mm | N/A 22.324 mm | N/A 21.744 mm | N/A 29.324 mm | |||||
Circuits | N/A 3x2 | |||||||||
Stiffness | N/A 39 kgf/µm | N/A 39 kgf/µm | N/A 55 kgf/µm | N/A 56 kgf/µm | N/A 64 kgf/µm | |||||
Dynamic Load | N/A 852 kgf | N/A 1091 kgf | N/A 977 kgf | N/A 1272 kgf | N/A 1117 kgf | |||||
Static Load | N/A 1767 kgf | N/A 2081 kgf | N/A 2314 kgf | N/A 2762 kgf | N/A 3081 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|