FSW Type Nuts
Precision Ground Ballscrew Series
Flange end, single nut, tube within the nut diameter.
Unit of Measure
Items |
12-4B1-FSW-G FSW Type Nuts |
12-4C1-FSW-G FSW Type Nuts |
12-5B1-FSW-G FSW Type Nuts |
14-5B1-FSW-G FSW Type Nuts |
15-10A1-FSW-G FSW Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 14 mm | N/A 15 mm | |||||
F | N/A 50 mm | N/A 50 mm | N/A 50 mm | N/A 57 mm | N/A 57 mm | |||||
L | N/A 38 mm | N/A 44 mm | N/A 40 mm | N/A 40 mm | N/A 48 mm | |||||
T | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 11 mm | N/A 11 mm | |||||
D | N/A 30 mm | N/A 30 mm | N/A 30 mm | N/A 34 mm | N/A 34 mm | |||||
BCD-E | N/A 40 mm | N/A 40 mm | N/A 40 mm | N/A 45 mm | N/A 45 mm | |||||
Start Angle | N/A 30 º | |||||||||
Y | N/A 8.0 mm | N/A 8.0 mm | N/A 8.0 mm | N/A 9.5 mm | N/A 9.5 mm | |||||
X | N/A 4.5 mm | N/A 4.5 mm | N/A 4.5 mm | N/A 5.5 mm | N/A 5.5 mm | |||||
Z | N/A 4.0 mm | N/A 4.0 mm | N/A 4.0 mm | N/A 5.5 mm | N/A 5.5 mm | |||||
S | N/A 12 mm | |||||||||
Oil Hole | N/A M6x1P | |||||||||
Lead | N/A 4 mm | N/A 4 mm | N/A 5 mm | N/A 5 mm | N/A 10 mm | |||||
Ball Diameter | N/A 2.381 mm | N/A 2.381 mm | N/A 2.381 mm | N/A 3.175 mm | N/A 3.175 mm | |||||
Pitch Circle Diameter (PCD) | N/A 12.25 mm | N/A 12.25 mm | N/A 12.25 mm | N/A 14.6 mm | N/A 15.6 mm | |||||
Root Diameter (RD) | N/A 9.792 mm | N/A 9.792 mm | N/A 9.792 mm | N/A 11.324 mm | N/A 12.324 mm | |||||
Circuits | N/A 2.5x1 | N/A 3.5x1 | N/A 2.5x1 | N/A 2.5x1 | N/A 1.5x1 | |||||
Stiffness | N/A 8 kgf/µm | N/A 9 kgf/µm | N/A 8 kgf/µm | N/A 10 kgf/µm | N/A 9 kgf/µm | |||||
Dynamic Load | N/A 383 kgf | N/A 511 kgf | N/A 383 kgf | N/A 710 kgf | N/A 474 kgf | |||||
Static Load | N/A 638 kgf | N/A 893 kgf | N/A 638 kgf | N/A 1216 kgf | N/A 781 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|