Flange end, double nut, tube within the nut diameter.
Unit of Measure
Items
FDW Type Nuts_GroundBallScrew Series

FDW Type Nuts

FDW Type Nuts_GroundBallScrew Series

FDW Type Nuts

FDW Type Nuts_GroundBallScrew Series

FDW Type Nuts

FDW Type Nuts_GroundBallScrew Series

FDW Type Nuts

FDW Type Nuts_GroundBallScrew Series

FDW Type Nuts
Type N/A Ball Nut
Nominal Diameter N/A 16 mm N/A 16 mm N/A 16 mm N/A 20 mm N/A 20 mm
F N/A 64 mm N/A 64 mm N/A 64 mm N/A 68 mm N/A 68 mm
L N/A 110 mm N/A 80 mm N/A 90 mm N/A 80 mm N/A 110 mm
T N/A 12 mm
D N/A 40 mm N/A 40 mm N/A 40 mm N/A 44 mm N/A 44 mm
BCD-E N/A 51 mm N/A 51 mm N/A 51 mm N/A 55 mm N/A 55 mm
Start Angle N/A 30 º
Y N/A 9.5 mm
X N/A 5.5 mm
Z N/A 5.5 mm
S N/A 24 mm
Oil Hole N/A 1/8PT
Lead N/A 5 mm
Ball Diameter N/A 3.175 mm
Pitch Circle Diameter (PCD) N/A 16.6 mm N/A 16.6 mm N/A 16.6 mm N/A 20.6 mm N/A 20.6 mm
Root Diameter (RD) N/A 13.324 mm N/A 13.324 mm N/A 13.324 mm N/A 17.324 mm N/A 17.324 mm
Circuits N/A 2.5x2 N/A 2.5x1 N/A 3.5x1 N/A 2.5x1 N/A 2.5x2
Stiffness N/A 65 kgf/µm N/A 32 kgf/µm N/A 46 kgf/µm N/A 38 kgf/µm N/A 76 kgf/µm
Dynamic Load N/A 1385 kgf N/A 763 kgf N/A 1013 kgf N/A 837 kgf N/A 1519 kgf
Static Load N/A 2799 kgf N/A 1400 kgf N/A 1946 kgf N/A 1733 kgf N/A 3465 kgf
Material N/A
Weight N/A