Positioning Measurement, Vertical Type (5 mm)
Positioning Measurement System, Pole Pitch 5mm
- Digital signal output available
- Vertical shape, optimal for space-saving applications
- Optional metal protection tube
Unit of Measure
Items |
PM-A-01-0D-V-10 Positioning Measurement, Vertical Type (5 mm) |
PM-A-01-0D-V-11 Positioning Measurement, Vertical Type (5 mm) |
PM-A-01-0D-V-12 Positioning Measurement, Vertical Type (5 mm) |
PM-A-01-0D-V-13 Positioning Measurement, Vertical Type (5 mm) |
PM-A-01-0D-V-30 Positioning Measurement, Vertical Type (5 mm) |
|||||
Pole Pitch | N/A 5 mm | |||||||||
Available Gap | N/A 4 mm | |||||||||
Signal Format | N/A Digital | |||||||||
Output Signal | N/A 5 V RS422/TTL | N/A 5 V RS422/TTL | N/A 5 V RS422/TTL | N/A 5 V RS422/TTL | N/A 24 V/PP | |||||
Resolution | N/A 5 µm | |||||||||
Repeatability |
N/A ±10 µm | |||||||||
Reference Signal | N/A 5 mm/pulse | |||||||||
Maximum Travel Speed | N/A 5 m/s | N/A 5 m/s | N/A 5 m/s | N/A 5 m/s | N/A 8 m/s | |||||
Input Voltage | N/A 5 VDC±5% | N/A 5 VDC±5% | N/A 5 VDC±5% | N/A 5 VDC±5% | N/A 24 VDC±10% | |||||
Type | N/A Positioning Measurement - Read Head | |||||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||||
Operating Temperature [Max] | N/A 50 ºC | |||||||||
Storage Temperature [Min] | N/A -5 ºC | |||||||||
Storage Temperature [Max] | N/A 70 ºC | |||||||||
Protection Class | N/A IP67 | |||||||||
Style | N/A Vertical Type | |||||||||
Connector | N/A Flying Lead | |||||||||
Cable Length | N/A 1 m | |||||||||
Protection | N/A Standard | N/A with Metal Tube | N/A with Scraper | N/A with Metal Tube and Scraper | N/A Standard | |||||
|