• Analog signal output
  • Optimal for space-saving applications
  • Dustproof and waterproof, up to IP67 protection class
  • Resolution is up to 5µm while integrating with ST-A
Unit of Measure
Items
Positioning Measurement-E Type

Positioning Measurement, E Type

Positioning Measurement-E Type

Positioning Measurement, E Type

Positioning Measurement-E Type

Positioning Measurement, E Type

Positioning Measurement-E Type

Positioning Measurement, E Type

Positioning Measurement-E Type

Positioning Measurement, E Type
Pole Pitch N/A 5 mm
Available Gap N/A 4 mm
Signal Format N/A Analogue
Output Signal N/A SIN/COS 50 mVp-p
Resolution N/A 5 mm
Repeatability
N/A ±10 µm
Maximum Travel Speed N/A 10 m/s
Input Voltage N/A 5 VDC±5%
Type N/A Positioning Measurement - Read Head
Operating Temperature [Min] N/A 0 ºC
Operating Temperature [Max] N/A 50 ºC
Storage Temperature [Min] N/A -5 ºC
Storage Temperature [Max] N/A 70 ºC
Protection Class N/A IP67
Style N/A E Type
Connector N/A SCSI 14 Pin N/A SCSI 14 Pin (screw type) N/A D-sub VGA 15 Pin N/A SCSI 14 Pin N/A SCSI 14 Pin (screw type)
Cable Length N/A 1 m N/A 1 m N/A 1 m N/A 2 m N/A 2 m
Protection N/A Standard