Positioning Measurement, Vertical Type (1 mm)
Positioning Measurement System, Pole Pitch 1mm
- Digital or Analog signal output available
- Vertical shape, optimal for space-saving applications
- Optional metal protection tube
Unit of Measure
Items |
PM-B-01-0A-V-10 Positioning Measurement, Vertical Type (1 mm) |
PM-B-01-0A-V-11 Positioning Measurement, Vertical Type (1 mm) |
PM-B-01-1A-V-10 Positioning Measurement, Vertical Type (1 mm) |
PM-B-01-1A-V-11 Positioning Measurement, Vertical Type (1 mm) |
PM-B-01-2A-V-10 Positioning Measurement, Vertical Type (1 mm) |
|||||
Pole Pitch | N/A 1 mm | |||||||||
Available Gap | N/A 0.4 mm | |||||||||
Signal Format | N/A Analogue | |||||||||
Output Signal | N/A SIN/COS 1 Vp-p | |||||||||
Resolution | N/A 1 mm | |||||||||
Repeatability |
N/A ±3 µm | |||||||||
Reference Signal | N/A 2 mm/pulse | |||||||||
Maximum Travel Speed | N/A 10 m/s | |||||||||
Input Voltage | N/A 5 VDC±5% | |||||||||
Type | N/A Positioning Measurement - Read Head | |||||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||||
Operating Temperature [Max] | N/A 50 ºC | |||||||||
Storage Temperature [Min] | N/A -5 ºC | |||||||||
Storage Temperature [Max] | N/A 70 ºC | |||||||||
Protection Class | N/A IP67 | |||||||||
Style | N/A Vertical Type | |||||||||
Connector | N/A Flying Lead | N/A Flying Lead | N/A SCSI 20 Pin | N/A SCSI 20 Pin | N/A SCSI 14 Pin | |||||
Cable Length | N/A 1 m | |||||||||
Protection | N/A Standard | N/A with Metal Tube | N/A Standard | N/A with Metal Tube | N/A Standard | |||||
|