Unit of Measure
Items
FSI Type_ShaftOD6-Lead1

FSI Type – Miniature Ground Ballscrews

FSI Type_ShaftOD6-Lead1

FSI Type – Miniature Ground Ballscrews

FSI Type_ShaftOD6-Lead1

FSI Type – Miniature Ground Ballscrews

FSI Type_ShaftOD6-Lead1

FSI Type – Miniature Ground Ballscrews

FSI Type_ShaftOD6-Lead1

FSI Type – Miniature Ground Ballscrews
Shaft Outside Diameter N/A 6 mm N/A 6 mm N/A 6 mm N/A 8 mm N/A 8 mm
Pitch Circle Diameter (PCD) N/A 6.1 mm N/A 6.1 mm N/A 6.1 mm N/A 8.1 mm N/A 8.1 mm
Root Diameter (RD) N/A 5.261 mm N/A 5.261 mm N/A 5.261 mm N/A 7.261 mm N/A 7.261 mm
Outside Diameter N/A 24 mm N/A 24 mm N/A 24 mm N/A 27 mm N/A 27 mm
Screw Manufacture Method N/A
Operating Environment N/A
Other Features N/A
Additional Attribute Values N/A
L1 N/A 65 mm N/A 95 mm N/A 125 mm N/A 80 mm N/A 110 mm
L2 N/A 75 mm N/A 105 mm N/A 135 mm N/A 92 mm N/A 122 mm
L3 N/A 105 mm N/A 135 mm N/A 165 mm N/A 138 mm N/A 168 mm
Accuracy Grade N/A 3
Stroke N/A 40 mm N/A 70 mm N/A 100 mm N/A 40 mm N/A 70 mm
Direction N/A Right Hand
Lead Angle N/A 2.99 º N/A 2.99 º N/A 2.99 º N/A 2.25 º N/A 2.25 º
Screw P.C.D. N/A 6.1 mm N/A 6.1 mm N/A 6.1 mm N/A 8.1 mm N/A 8.1 mm
Steel Ball Diameter N/A 0.8 mm
Circuits N/A 1x3
Static Load N/A 111 kgf N/A 111 kgf N/A 111 kgf N/A 157 kgf N/A 157 kgf
Dynamic Load N/A 66 kgf N/A 66 kgf N/A 66 kgf N/A 79 kgf N/A 79 kgf
Axial Play N/A 0 mm0.005 MAX mm
Drag Torque N/A 0.03 MAX kgf·cm0.13 MAX kgf·cm N/A 0.03 MAX kgf·cm0.13 MAX kgf·cm N/A 0.03 MAX kgf·cm0.13 MAX kgf·cm N/A 0.05 MAX kgf·cm0.18 MAX kgf·cm N/A 0.05 MAX kgf·cm0.18 MAX kgf·cm
Spacer Ball N/A -