The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
    For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.

  • Three-phase
  • Small inertia, high acceleration
  • Low installation height
  • No cogging
  • No attraction between force
  • Same movement axis can use with multiple
  • Continuous Force Range from 12N to 1003N
  • Peak Force range of 48N to 4012N
Unit of Measure
Items
LMC Linear Motor

Linear Motors, LMCA Series

LMC Linear Motor

Linear Motors, LMCA Series

LMC Linear Motor

Linear Motors, LMCA Series

LMC Linear Motor

Linear Motors, LMCA Series

LMC Linear Motor

Linear Motors, LMCA Series
Continuous Force [N] N/A 12 N/A 24 N/A 34 N/A 45 N/A 52
Continuous Current [Arms] N/A 2.2 N/A 2.3 N/A 2.1 N/A 2.1 N/A 1.8
Peak Force (1s) [N] N/A 48 N/A 96 N/A 136 N/A 180 N/A 208
Force Constant[N/Arms] N/A 5.3 N/A 10.6 N/A 15.8 N/A 21.2 N/A 28.2
Maximum Winding Temperature [ºC] N/A 100
Electrical Time Constant [ms] N/A 0.4 N/A 0.4 N/A 0.3 N/A 0.3 N/A 0.3
Resistance (line to line at 25ºC) [Ω] N/A 1.4 N/A 2.7 N/A 4.1 N/A 5.4 N/A 6.7
Inductance (line to line) [mH] N/A 0.5 N/A 1 N/A 1.4 N/A 1.9 N/A 2.3
Pole Pair Pitch [mm] N/A 32
Minimum Bending Radius of Cable [mm] N/A 37.5
Back emf Constant (line to line) [Vrms/(m/s)] N/A 3.0 N/A 5.9 N/A 8.8 N/A 11.9 N/A 14.5
Motor Constant [N/√W] N/A 3.8 N/A 5.2 N/A 6.5 N/A 7.5 N/A 9.1
Thermal Resistance [ºC/W] N/A 6.11 N/A 2.8 N/A 2.21 N/A 1.68 N/A 1.84
Thermal Switch N/A PTC
Max. DC Bus [VDC] N/A 330
Mass of Forcer [kg] N/A 0.08 N/A 0.15 N/A 0.23 N/A 0.31 N/A 0.38
Lf - Length of Forcer N/A 34 mm N/A 66 mm N/A 98 mm N/A 130 mm N/A 162 mm
h - Height of Forcer N/A 59 mm
n N/A N/A 2 N/A 3 N/A 4 N/A 5
Stator N/A LMCAS0
LMCAS1
LMCAS3
Hs1 N/A
Total Installation Height N/A 74.5 mm