• LED display, high brightness
  • Easy operation, suitable for cutting machines,traditional gantry milling machines, and programmable drilling machines
  • Compact design and easy installation
Unit of Measure
Items
Multi axis Counter

Multi-axis Counters

Multi axis Counter

Multi-axis Counters

Multi axis Counter

Multi-axis Counters

Multi axis Counter

Multi-axis Counters
Display N/A LED display
Number of Digits N/A 8
Resolution N/A 0.1 µm0.2 µm0.5 µm1 µm2 µm5 µm10 µm20 µm50 µm
Input Signal N/A Digital: 5 V RS422/TTL
Input Voltage N/A 8 to 30 VDC±5% /0.08 A
Operating Frequency N/A up to 1.5 MHz
Operating Temperature [Min] N/A 0 ºC
Operating Temperature [Max] N/A 50 ºC
Storage Temperature [Min] N/A -5 ºC
Storage Temperature [Max] N/A 70 ºC
Protection Class Display N/A IP43
Function General N/A Absolute/Incremental position(INC/ABS) selection Coordinate Zero setting ON/OFF function Radius/diameter selection (RAD/DIA) Set display digits (0.0001, 0.0002, 0.0005, 0.001, 0.002, 0.005, 0.01, 0.02, 0.05, 0.1, 0.2, 0.5, 1, 5, 10) Unit conversion (mm/inch)
Function Other N/A auto-center (1/2) function Instant power failure memory Linear error compensation RS-232 output
Number of Axis N/A 2 N/A 2 N/A 3 N/A 3
Plug N/A Plug type A,flat blade N/A Plug type C,Europlug N/A Plug type A,flat blade N/A Plug type C,Europlug
Signal Format N/A Digital