• LED display
  • Can be used with other digital optical encoders
  • Consists of multiple output interfaces
  • Suitable for cutting and wood-processing machines
  • Compact design and easy installation
Unit of Measure
Items
High Effciency Single Axis Counter

High Effciency Single Axis Counters

High Effciency Single Axis Counter

High Effciency Single Axis Counters

High Effciency Single Axis Counter

High Effciency Single Axis Counters

High Effciency Single Axis Counter

High Effciency Single Axis Counters

High Effciency Single Axis Counter

High Effciency Single Axis Counters
H1 Display N/A Plug type A,flat blade
Number of Axis N/A 1
Use with N/A HIWIN 1mm positioning measurement system (analogue/digital) N/A HIWIN 1mm positioning measurement system (analogue/digital) N/A HIWIN 1mm positioning measurement system (analogue/digital) N/A HIWIN 1mm positioning measurement system (analogue/digital) N/A HIWIN 5mm E type or H type positioning measurement system
Display N/A LED display
Resolution N/A 1 µm2 µm5 µm10 µm
Input Signal N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s
Input Voltage N/A 5 VDC±5% 1A (AC100-240V/5 VDC)
Relay Contact Rating N/A 24 VDC/2 A
Operating Temperature [Min] N/A 0 ºC
Operating Temperature [Max] N/A 50 ºC
Storage Temperature [Min] N/A -5 ºC
Storage Temperature [Max] N/A 70 ºC
Protection Class Display N/A IP43
Function General N/A Absolute/Incremental position(INC/ABS) selection Coordinate zero setting and auto-center (1/2) function Input signal conversion (Digital/Analogue) Set display digits(mm:0.001, 0.01, 0.1, inch:0.000001, 0.00001, 0.0001, 0.001) Set reading direction Unit conversion (mm/inch)
Function Other N/A 4 sets of relay output function 8 sets of preset function Instant power failure memory with I/0 without RS-232 N/A 4 sets of relay output function 8 sets of preset function Instant power failure memory with I/0 with RS-232 N/A 4 sets of relay output function 8 sets of preset function Instant power failure memory without I/0 without RS-232 (Standard) N/A 4 sets of relay output function 8 sets of preset function Instant power failure memory without I/0 with RS-232 N/A 4 sets of relay output function 8 sets of preset function Instant power failure memory with I/0 without RS-232
Number of Digits N/A 8
Signal Format N/A Analogue Digital N/A Analogue Digital N/A Analogue Digital N/A Analogue Digital N/A Analogue
Operating Frequency N/A 2 MHz0.5 kHz N/A 2 MHz0.5 kHz N/A 2 MHz0.5 kHz N/A 2 MHz0.5 kHz N/A 2 MHz