Application:
    High-load ball screw can be used for application on injection molding machines, die casting machines, general presses, power cylinders, robot ...
Features:
    1. Heavy Load:
      A. 2~3 times load capacity than general standard series.
      B. High axial load and acceleration.
      C. Special lubrication design for short stroke.
    2. Accuracy:
      JIS C7
    3. High Speed Operation and High Life:
      Enforced ball circulation systems for high speed condition and achieve long service life.
    4. Option:
      Design in HIWIN Self-lubricant E2 Series.
Unit of Measure
Items
Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive

Ballscrews for Heavy-Load Drive
Type N/A Ball Nut
Nominal Diameter N/A 40 mm N/A 45 mm N/A 45 mm N/A 50 mm N/A 50 mm
F N/A 100 mm N/A 104 mm N/A 104 mm N/A 109 mm N/A 114 mm
L N/A 135 mm N/A 143 mm N/A 155 mm N/A 143 mm N/A 152 mm
T N/A 18 mm N/A 18 mm N/A 22 mm N/A 18 mm N/A 18 mm
D N/A 66 mm N/A 70 mm N/A 72 mm N/A 75 mm N/A 77 mm
E N/A 82 mm N/A 87 mm N/A 87 mm N/A 92 mm N/A 96 mm
Start Angle N/A 30 º
X N/A 9 mm
H N/A 46 mm N/A 47 mm N/A 47 mm N/A 49 mm N/A 52 mm
W N/A 54 mm N/A 57.0 mm N/A 57.0 mm N/A 57.0 mm N/A 62 mm
Oil Hole N/A 1/8PTx10DP
Oil Hole Position N/A
Lead N/A 10 mm N/A 10 mm N/A 12 mm N/A 10 mm N/A 12 mm
Ball Diameter N/A 7.144 mm N/A 7.144 mm N/A 7.144 mm N/A 7.144 mm N/A 7.938 mm
Pitch Circle Diameter (PCD) N/A
Root Diameter (RD) N/A
Circuits N/A 2.5x3
Stiffness N/A
Dynamic Load N/A 14150 kgf138 kN N/A 14840 kgf145 kN N/A 17050 kgf167 kN N/A 15470 kgf151 kN N/A 17930 kgf175 kN
Static Load N/A 44530 kgf436 kN N/A 49820 kgf488 kN N/A 55000 kgf539 kN N/A 55090 kgf539 kN N/A 61480 kgf602 kN
Material N/A
Weight N/A
Number of Bolts N/A 5