Datorker® Strain Wave Gearing Systems-DSC-AJ-M
Datorker® Strain Wave Gearing Systems
- Assembled and Lubricated
- Cup Type Flex Spline
- Flange Type Circular Spline
- Crossed Roller Bearing Included
- Input Solid Shaft Design
- Withstands Axial and Radial Load
- Higher Tilting Moment
Unit of Measure
Items |
DSC-14-50-AJ-M Datorker® Strain Wave Gearing Systems-DSC-AJ-M |
DSC-14-80-AJ-M Datorker® Strain Wave Gearing Systems-DSC-AJ-M |
DSC-14-100-AJ-M Datorker® Strain Wave Gearing Systems-DSC-AJ-M |
DSC-17-50-AJ-M Datorker® Strain Wave Gearing Systems-DSC-AJ-M |
DSC-17-80-AJ-M Datorker® Strain Wave Gearing Systems-DSC-AJ-M |
|||||
Reduction Ratio | N/A 50 | N/A 80 | N/A 100 | N/A 50 | N/A 80 | |||||
Length | N/A 50.5 mm | N/A 50.5 mm | N/A 50.5 mm | N/A 56 mm | N/A 56 mm | |||||
Width | N/A 70 mm | N/A 70 mm | N/A 70 mm | N/A 80 mm | N/A 80 mm | |||||
Rated Torque at Input 2000r/min | N/A 5.4 N·m0.55 kgf·m | N/A 7.8 N·m0.80 kgf·m | N/A 7.8 N·m0.80 kgf·m | N/A 16 N·m1.6 kgf·m | N/A 22 N·m2.2 kgf·m | |||||
Peak Torque at Start/Stop | N/A 18 N·m1.8 kgf·m | N/A 23 N·m2.4 kgf·m | N/A 28 N·m2.9 kgf·m | N/A 34 N·m3.5 kgf·m | N/A 43 N·m4.4 kgf·m | |||||
Instantaneous Permissible Max. Torque |
N/A 35 N·m3.6 kgf·m | N/A 47 N·m4.8 kgf·m | N/A 54 N·m5.5 kgf·m | N/A 70 N·m7.1 kgf·m | N/A 87 N·m8.9 kgf·m | |||||
|