Split inner ring type CRBB
Crossed Roller Bearings
Split inner ring type (CRBB): Consists of two inner semi-rings and an outer ring, which is suitable for rotating the outer ring.
Unit of Measure
Items |
CRBB03010NN Split inner ring type CRBB |
CRBB03510NN Split inner ring type CRBB |
CRBB04010NN Split inner ring type CRBB |
CRBB04510NN Split inner ring type CRBB |
CRBB05013NN Split inner ring type CRBB |
|||||
Inner Diameter | N/A 30 mm | N/A 35 mm | N/A 40 mm | N/A 45 mm | N/A 50 mm | |||||
Outside Diameter | N/A 55 mm | N/A 60 mm | N/A 65 mm | N/A 70 mm | N/A 80 mm | |||||
Width | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 13 mm | |||||
Radius | N/A 0.6 mm | |||||||||
Oil Holes | N/A 1.5 mm | N/A 1.5 mm | N/A 1.5 mm | N/A 1.5 mm | N/A 2 mm | |||||
Dynamic Load Rating | N/A 8.2 kN | N/A 8.5 kN | N/A 9.3 kN | N/A 9.6 kN | N/A 18.9 kN | |||||
Static Load Rating | N/A 9.2 kN | N/A 10 kN | N/A 11.6 kN | N/A 12.5 kN | N/A 23.4 kN | |||||
da | N/A 35 mm | N/A 40 mm | N/A 45 mm | N/A 50 mm | N/A 57.2 mm | |||||
Da | N/A 46.8 mm | N/A 51.8 mm | N/A 56.8 mm | N/A 61.8 mm | N/A 72 mm | |||||
|