Ballscrews
>
Precision Ground Ballscrew Series
>
OFSW Type Nuts
> Advanced Search
Advanced Search in OFSW Type Nuts
Unit of Measure
Imperial
Metric
Both
Specifications
Nominal Diameter (mm)
No Preference
16
20
25
28
32
36
40
45
50
55
63
70
Lead (mm)
No Preference
4
5
6
8
10
12
16
20
Ball Diameter (mm)
No Preference
2.381
3.175
3.969
4.763
6.350
7.144
7.938
9.525
Pitch Circle Diameter (PCD) (mm)
No Preference
16.6
20.6
20.8
25.25
25.6
25.8
26
28.6
32.6
32.8
33
33.4
36.60
37.4
40.6
40.8
41
41.4
41.6
46.4
46.80
50.6
50.80
51.0
51.4
51.8
56.4
56.80
64.00
64.4
64.8
65.2
71.40
71.80
Root Diameter (RD) (mm)
No Preference
13.324
16.744
17.324
21.132
21.744
22.324
22.792
25.324
26.91
28.132
28.744
29.324
30.91
33.324
34.299
34.91
36.132
36.744
37.324
38.688
39.91
43.688
44.91
46.132
46.744
47.324
48.688
49.910
55.466
56.688
57.910
59.132
63.688
64.910
Circuits
No Preference
1.5x1
1.5x2
1.5x3
2.5x1
2.5x2
3.5x1