Ballscrews
>
Precision Ground Ballscrew Series
>
FSV Type Nuts
> Advanced Search
Advanced Search in FSV Type Nuts
Unit of Measure
Imperial
Metric
Both
Specifications
Nominal Diameter (mm)
No Preference
16
20
25
28
32
36
40
45
50
55
63
70
80
100
Lead (mm)
No Preference
4
5
6
8
10
12
16
20
25
32
40
50
Ball Diameter (mm)
No Preference
2.381
3.175
3.969
4.763
6.350
7.144
7.938
9.525
12.700
Pitch Circle Diameter (PCD) (mm)
No Preference
16.25
16.6
20.6
20.8
25.6
25.8
26
28.6
32.6
32.8
33
33.4
36.8
37.4
40.6
40.8
41
41.4
41.6
46.4
46.80
50.6
50.80
51.0
51.4
51.8
56.4
56.80
58.00
64.00
64.4
64.8
65.2
66.00
71.40
71.80
81.4
81.8
82.2
101.80
102.20
Root Diameter (RD) (mm)
No Preference
13.324
13.792
16.744
17.324
21.132
21.744
22.324
25.324
26.91
28.132
28.744
29.324
30.91
32.744
34.299
34.91
36.132
36.744
37.324
38.688
39.91
43.688
44.91
45.160
46.132
46.744
47.324
48.688
49.910
53.160
55.466
56.688
57.910
59.132
63.688
64.910
72.466
73.688
74.910
92.466
93.688
Circuits
No Preference
1.5x1
1.5x2
1.5x3
2.5x1
2.5x2
2.5x3
3.5x1