Ballscrews
>
Precision Ground Ballscrew Series
>
FSI Type Nuts
> Advanced Search
Advanced Search in FSI Type Nuts
Unit of Measure
Imperial
Metric
Both
Specifications
Nominal Diameter (mm)
No Preference
8
14
16
20
25
32
40
50
63
80
100
Lead (mm)
No Preference
2
2.5
2.54
4
5
5.08
6
8
10
12
16
20
Ball Diameter (mm)
No Preference
1.500
2
2.381
3.175
3.969
4.763
6.350
7.938
9.525
Pitch Circle Diameter (PCD) (mm)
No Preference
8.2
14.2
16.2
16.6
20.20
20.25
20.6
20.8
25.2
25.25
25.6
25.8
26
32.6
32.8
33
33.4
40.6
40.8
41
41.4
50.6
50.80
51.0
51.4
51.8
52.2
63.8
64.00
64.4
64.8
81.4
81.8
82.2
101.80
102.20
Root Diameter (RD) (mm)
No Preference
6.652
12.136
13.324
14.652
16.744
17.324
17.792
18.136
18.652
21.132
21.744
22.324
22.792
23.136
23.652
26.91
28.132
28.744
29.324
34.91
36.132
36.744
37.324
42.466
43.688
44.91
46.132
46.744
47.324
56.688
57.910
59.132
59.744
72.466
73.688
74.910
92.466
93.688
Circuits
No Preference
3
4
5
6