Linear Motors
>
Linear Motors, LMSA Series
> Advanced Search
Advanced Search in Linear Motors, LMSA Series
Unit of Measure
Imperial
Metric
Both
Technical Attributes
Winding
Low Back EMF
Standard
Continuous Force [N]
No Preference
103
181
205
292
308
362
544
583
725
875
947
1166
1579
Continuous Current [A
rms
]
No Preference
2.0
2.1
3.9
4
4.2
4.4
4.5
4.7
5.9
6.0
6.3
7.8
8.0
8.8
8.9
9.4
10.0
13.1
13.4
14.1
17.5
17.9
22.3
Mass of Forcer [kg]
No Preference
0.7
1.1
1.4
1.9
2.1
2.2
3.3
3.8
4.4
5.7
6.3
7.6
10.5
Dimensions
L - Length of Forcer (mm)
No Preference
118
223
328
433
538
W - Width of Forcer (mm)
56
86
116
123.5