Linear Motors
>
Linear Motors, LMFA Series
> Advanced Search
Advanced Search in Linear Motors, LMFA Series
Unit of Measure
Imperial
Metric
Both
Technical Attributes
Winding
Low Back EMF
Standard
Continuous Force [N]
No Preference
74
136
149
205
223
272
380
408
409
495
544
614
759
819
990
1139
1422
1484
1519
1979
2133
2844
2969
3958
Continuous Current [A
rms
]
No Preference
1.4
1.8
2.7
2.9
3.1
3.6
4
4.1
4.3
4.6
5.4
5.5
5.8
6.2
7.3
8.5
8.7
9.1
9.3
11.5
12.4
12.8
13.7
17
17.3
18.3
23.1
Mass of Forcer [kg]
No Preference
1.5
2.3
2.4
3.1
3.2
4
5.5
5.6
6.4
7.6
8
9.5
10.4
11.7
16.2
17.3
22.5
23
23.8
29
32.2
32.3
40.8
44.2
56.2
Dimensions
Lf - Length of Forcer (mm)
No Preference
145
214
250
355
375
460
536
697
Wf - Width of Forcer (mm)
No Preference
67
96
126
141
188
248
342