Positioning Measurement Systems
>
High Effciency Counters
>
Micro LCD Counters
> Advanced Search
Advanced Search in Micro LCD Counters
Unit of Measure
Imperial
Metric
Both
Specifications
Cable Length (m)
1
2
3
Housing
E Type
H Type
Suitable for Guideway System
No Preference
PGH20
PGH25
PGH30
PGH35
PGH45
Standard (E type readhead)
Accuracy at 20°C
±110 µm
±125 µm
±95 µm