Exit
HIWIN bearing supports are composed of main body, bearings, cover plate, spacers, oil seals, lock nut, and set screws. Matched with the customer´s axial loading requirement, the bearing support has three configuration types: DF, DFD and DFF.

Product Features:
  • Suitable for heavy load applications, such as ballscrew supports for machine tools.
  • Matched with high accuracy, high stiffness ball screw bearings.
  • HIWIN bearing supports could be assembled with HIWIN ballscrews for a total solution.
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Item #

d

D

Basic Dynamic Load Rating

Permissible Axial Load

Preload

Axial Rigidity

Max Starting Torque

WBK 15 DF N/A 15 mm N/A 70 mm N/A 21.9 kN N/A 26.6 kN N/A 2.15 kN N/A 750 N/µm N/A 0.19 N·m
WBK 17 DF N/A 17 mm N/A 70 mm N/A 21.9 kN N/A 26.6 kN N/A 2.15 kN N/A 750 N/µm N/A 0.19 N·m
WBK 20 DF N/A 20 mm N/A 70 mm N/A 21.9 kN N/A 26.6 kN N/A 2.15 kN N/A 750 N/µm N/A 0.19 N·m
WBK 25 DF N/A 25 mm N/A 85 mm N/A 28.5 kN N/A 40.5 kN N/A 3.15 kN N/A 1000 N/µm N/A 0.29 N·m
WBK 25 DFD N/A 25 mm N/A 85 mm N/A 46.5 kN N/A 81.5 kN N/A 4.3 kN N/A 1470 N/µm N/A 0.39 N·m
WBK 25 DFF N/A 25 mm N/A 85 mm N/A 46.5 kN N/A 81.5 kN N/A 6.3 kN N/A 1960 N/µm N/A 0.49 N·m
WBK 30 DF N/A 30 mm N/A 85 mm N/A 29.2 kN N/A 43 kN N/A 3.35 kN N/A 1030 N/µm N/A 0.30 N·m
WBK 30 DFD N/A 30 mm N/A 85 mm N/A 47.5 kN N/A 86 kN N/A 4.5 kN N/A 1520 N/µm N/A 0.40 N·m
WBK 30 DFF N/A 30 mm N/A 85 mm N/A 47.5 kN N/A 86 kN N/A 6.7 kN N/A 2010 N/µm N/A 0.5 N·m
WBK 35 DF N/A 35 mm N/A 95 mm N/A 31 kN N/A 50 kN N/A 3.8 kN N/A 1180 N/µm N/A 0.34 N·m
WBK 35 DFD N/A 35 mm N/A 95 mm N/A 50.5 kN N/A 100 kN N/A 5.2 kN N/A 1710 N/µm N/A 0.45 N·m
WBK 35 DFF N/A 35 mm N/A 95 mm N/A 50.5 kN N/A 100 kN N/A 7.65 kN N/A 2350 N/µm N/A 0.59 N·m
WBK 40 DF N/A 40 mm N/A 95 mm N/A 31.5 kN N/A 52 kN N/A 3.9 kN N/A 1230 N/µm N/A 0.36 N·m
WBK 40 DFD N/A 40 mm N/A 95 mm N/A 51.5 kN N/A 104 kN N/A 5.3 kN N/A 1810 N/µm N/A 0.47 N·m
WBK 40 DFF N/A 40 mm N/A 95 mm N/A 51.5 kN N/A 104 kN N/A 7.85 kN N/A 2400 N/µm N/A 0.61 N·m
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1