Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R36-10B1-OFSW-1380-1639-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 1639 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R36-10B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 2039 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R40-10B1-OFSW-480-739-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 739 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 839 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 939 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1039 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1239 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-1180-1439-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1439 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-1380-1639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1639 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1839 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 2039 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-2380-2639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 2639 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R45-10B1-OFSW-680-947-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 947 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R45-10B1-OFSW-980-1247-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 1247 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R45-10B1-OFSW-1380-1647-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 1647 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R45-10B1-OFSW-1780-2047-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 2047 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R45-10B1-OFSW-2480-2747-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 2747 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R50-10B1-OFSW-580-862-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 862 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B1-OFSW-780-1062-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1062 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B1-OFSW-980-1262-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1262 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B1-OFSW-1180-1462-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1462 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B1-OFSW-1480-1762-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1762 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B1-OFSW-1980-2262-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2262 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B1-OFSW-2580-2862-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2862 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R40-12B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 939 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |