Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R50-10B2-OFSW-580-892-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 892 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R32-10B1-OFSW-680-929-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 929 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-5B2-OFSW-680-929-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 929 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R28-6B2-OFSW-758-933-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-5B2-OFSW-758-933-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R40-12B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 939 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R36-10B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 939 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R40-10B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 939 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R45-10B1-OFSW-680-947-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 947 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R32-5B2-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1029 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-10B1-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 1029 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-6B2-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1029 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-8B1-OFSW-780-1029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 1029 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R40-8B2-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1039 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-10B1-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1039 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-5B2-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 1039 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R50-10B1-OFSW-780-1062-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1062 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B2-OFSW-780-1092-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1092 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R28-5B2-OFSW-958-1133-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-6B2-OFSW-958-1133-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R32-5B2-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1229 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-8B1-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 1229 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-6B2-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1229 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-10B1-OFSW-980-1229-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 1229 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R40-8B2-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1239 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |