Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R28-5B2-FSW-1158-1333-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-6B2-FSW-370-545-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 545 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-6B2-FSW-570-745-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 745 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-6B2-FSW-758-933-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-6B2-FSW-958-1133-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-6B2-FSW-1158-1333-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R25-4B2-FSW-220-383-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 383 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-270-433-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 433 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 533 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-470-633-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 633 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 733 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 933 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-6B2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 533 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R25-6B2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 733 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R25-6B2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 933 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R25-6B2-FSW-1170-1333-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 1333 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R32-5B2-FSW-265-457-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 457 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-365-557-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 557 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-465-657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 657 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-565-757-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 757 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-665-857-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 857 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-765-957-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 957 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-965-1157-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1157 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-1165-1357-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1357 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-1465-1657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1657 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |