1 2
Clear
Filter
Nominal Diameter (mm)
Flange Diameter (mm)
Lead (mm)
Ball Diameter (mm)
Circuits
Dynamic Load (kgf)
Static Load (kgf)
Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Circuits |
Dynamic Load |
Static Load |
---|---|---|---|---|---|---|
40-5B2-FSW-R | Nominal Diameter N/A 40 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 1859 kgf | Static Load N/A 6354 kgf |
40-6B2-FSW-R | Nominal Diameter N/A 40 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 2542 kgf | Static Load N/A 7967 kgf |
50-10C2-FSW-R | Nominal Diameter N/A 50 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 3.5x2 | Dynamic Load N/A 7146 kgf | Static Load N/A 22477 kgf |
50-12B2-FSW-R | Nominal Diameter N/A 50 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 7247 kgf | Static Load N/A 20315 kgf |
50-20A2-FSW-R | Nominal Diameter N/A 50 mm | Lead N/A 20 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 1.5x2 | Dynamic Load N/A 3436 kgf | Static Load N/A 9597 kgf |
50-6B3-FSW-R | Nominal Diameter N/A 50 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 3954 kgf | Static Load N/A 15048 kgf |
50-6C2-FSW-R | Nominal Diameter N/A 50 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Circuits N/A 3.5x2 | Dynamic Load N/A 3726 kgf | Static Load N/A 14045 kgf |
63-10B2-FSW-R | Nominal Diameter N/A 63 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 5873 kgf | Static Load N/A 20135 kgf |
63-10B3-FSW-R | Nominal Diameter N/A 63 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 8324 kgf | Static Load N/A 30202 kgf |
63-10C2-FSW-R | Nominal Diameter N/A 63 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 3.5x2 | Dynamic Load N/A 7868 kgf | Static Load N/A 28291 kgf |
63-20B2-FSW-R | Nominal Diameter N/A 63 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 14861 kgf | Static Load N/A 46009 kgf |
80-10B3-FSW-R | Nominal Diameter N/A 80 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 9189 kgf | Static Load N/A 38525 kgf |
80-10B4-FSW-R | Nominal Diameter N/A 80 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x4 | Dynamic Load N/A 11768 kgf | Static Load N/A 51366 kgf |
80-12B3-FSW-R | Nominal Diameter N/A 80 mm | Lead N/A 12 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 10811 kgf | Static Load N/A 43246 kgf |
80-16B3-FSW-R | Nominal Diameter N/A 80 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 21186 kgf | Static Load N/A 80675 kgf |
80-20B2-FSW-R | Nominal Diameter N/A 80 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 16483 kgf | Static Load N/A 58851 kgf |
8-2.5B1-FSW-R | Nominal Diameter N/A 8 mm | Lead N/A 2.5 mm | Ball Diameter N/A 2 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 218 kgf | Static Load N/A 317 kgf |
1 2