Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Circuits |
Dynamic Load |
Static Load |
---|---|---|---|---|---|---|
8-2.5B1-FSB-R | Nominal Diameter N/A 8 mm | Lead N/A 2.5 mm | Ball Diameter N/A 2 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 218 kgf | Static Load N/A 317 kgf |
10-2.5B1-FSB-R | Nominal Diameter N/A 10 mm | Lead N/A 2.5 mm | Ball Diameter N/A 2 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 252 kgf | Static Load N/A 405 kgf |
10-4B1-FSB-R | Nominal Diameter N/A 10 mm | Lead N/A 4 mm | Ball Diameter N/A 2.381 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 304 kgf | Static Load N/A 466 kgf |
12-4B1-FSB-R | Nominal Diameter N/A 12 mm | Lead N/A 4 mm | Ball Diameter N/A 2.381 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 344 kgf | Static Load N/A 574 kgf |
16-4B1-FSB-R | Nominal Diameter N/A 16 mm | Lead N/A 4 mm | Ball Diameter N/A 2.381 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 390 kgf | Static Load N/A 744 kgf |
12-4C1-FSB-R | Nominal Diameter N/A 12 mm | Lead N/A 4 mm | Ball Diameter N/A 2.381 mm | Circuits N/A 3.5x1 | Dynamic Load N/A 459 kgf | Static Load N/A 803 kgf |
14-4C1-FSB-R | Nominal Diameter N/A 14 mm | Lead N/A 4 mm | Ball Diameter N/A 2.381 mm | Circuits N/A 3.5x1 | Dynamic Load N/A 498 kgf | Static Load N/A 943 kgf |
20-4C1-FSB-R | Nominal Diameter N/A 20 mm | Lead N/A 4 mm | Ball Diameter N/A 2.381 mm | Circuits N/A 3.5x1 | Dynamic Load N/A 582 kgf | Static Load N/A 1329 kgf |
14-5B1-FSB-R | Nominal Diameter N/A 14 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 636 kgf | Static Load N/A 1095 kgf |
16-10B1-FSB-R | Nominal Diameter N/A 16 mm | Lead N/A 10 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 667 kgf | Static Load N/A 1194 kgf |
16-5B1-FSB-R | Nominal Diameter N/A 16 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 679 kgf | Static Load N/A 1226 kgf |
20-5B1-FSB-R | Nominal Diameter N/A 20 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 745 kgf | Static Load N/A 1526 kgf |
25-5B1-FSB-R | Nominal Diameter N/A 25 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 845 kgf | Static Load N/A 1987 kgf |
20-5C1-FSB-R | Nominal Diameter N/A 20 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 3.5x1 | Dynamic Load N/A 1001 kgf | Static Load N/A 2149 kgf |
20-10B1-FSB-R | Nominal Diameter N/A 20 mm | Lead N/A 10 mm | Ball Diameter N/A 4.763 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 1280 kgf | Static Load N/A 2314 kgf |
25-5B2-FSB-R | Nominal Diameter N/A 25 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 1534 kgf | Static Load N/A 3975 kgf |
32-5B2-FSB-R | Nominal Diameter N/A 32 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 1702 kgf | Static Load N/A 5098 kgf |
32-10B1-FSB-R | Nominal Diameter N/A 32 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x1 | Dynamic Load N/A 2416 kgf | Static Load N/A 5172 kgf |
25-10B2-FSB-R | Nominal Diameter N/A 25 mm | Lead N/A 10 mm | Ball Diameter N/A 4.763 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 2652 kgf | Static Load N/A 5966 kgf |
32-10B2-FSB-R | Nominal Diameter N/A 32 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 4379 kgf | Static Load N/A 10345 kgf |
40-10B2-FSB-R | Nominal Diameter N/A 40 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 4812 kgf | Static Load N/A 12732 kgf |
50-10C2-FSB-R | Nominal Diameter N/A 50 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 3.5x2 | Dynamic Load N/A 7146 kgf | Static Load N/A 22477 kgf |
63-10C2-FSB-R | Nominal Diameter N/A 63 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 3.5x2 | Dynamic Load N/A 7869 kgf | Static Load N/A 28290 kgf |