The HIWIN LMT series is a coreless linear shaft motor with a variety of sizes. The LMT is CE certified and rated for IP66. The compact package size allows this motor to be used in confined spaces where other linear motors do not fit. The LMT series can be used in place of a ballscrew for low load applications that require highly dynamic performance. With no rubbing components, the maintenance is reduced and the life is extended


  • No cogging
  • Low velocity ripple
  • Max. Acceleration up to 5G
  • CE Certification
  • Ingress Protection rating: IP66
  • No wear, zero backlash
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Continuous Force [N]

Continuous Current [Arms]

Peak Force (1s) [N]

Peak Current (Within 1s.) [Arms]

Mass of Forcer [kg]

Lf - Length of Forcer

N/A 9 N/A 1.5 N/A 36 N/A 6 N/A 0.12 N/A 64 mm
N/A 13 N/A 1.5 N/A 52 N/A 6 N/A 0.15 N/A 88 mm
N/A 17 N/A 1.5 N/A 68 N/A 6 N/A 0.19 N/A 112 mm
N/A 19 N/A 1.4 N/A 76 N/A 5.6 N/A 0.20 N/A 80 mm
N/A 28 N/A 1.4 N/A 112 N/A 5.6 N/A 0.26 N/A 110 mm
N/A 38 N/A 1.4 N/A 152 N/A 5.6 N/A 0.34 N/A 140 mm
N/A 29 N/A 1.6 N/A 116 N/A 6.4 N/A 0.45 N/A 94 mm
N/A 45 N/A 1.6 N/A 180 N/A 6.4 N/A 0.63 N/A 130 mm
N/A 59 N/A 1.6 N/A 236 N/A 6.4 N/A 0.80 N/A 166 mm
N/A 52 N/A 1.3 N/A 208 N/A 5.2 N/A 0.88 N/A 120 mm
N/A 78 N/A 1.3 N/A 312 N/A 5.2 N/A 1.25 N/A 165 mm
N/A 104 N/A 1.3 N/A 416 N/A 5.2 N/A 1.65 N/A 210 mm
N/A 99 N/A 2.6 N/A 395 N/A 10.4 N/A 1.5 N/A 160 mm
N/A 151 N/A 2.6 N/A 603 N/A 10.4 N/A 2.1 N/A 220 mm
N/A 200 N/A 2.6 N/A 801 N/A 10.4 N/A 2.8 N/A 280 mm
N/A 250 N/A 2.6 N/A 998 N/A 10.4 N/A 3.4 N/A 340 mm
N/A 299 N/A 2.6 N/A 1196 N/A 10.4 N/A 4.0 N/A 400 mm
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1