Item # |
Winding |
Continuous Force [N] |
Continuous Current [Arms] |
Continuous Force(WC) [N] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMFA01 | Winding N/A Standard | Continuous Force [N] N/A 74 | Continuous Current [Arms] N/A 1.4 | Continuous Force(WC) [N] N/A 149 | Mass of Forcer [kg] N/A 1.5 | Lf - Length of Forcer N/A 145 mm |
LMFA01L | Winding N/A Low Back EMF | Continuous Force [N] N/A 74 | Continuous Current [Arms] N/A 1.8 | Continuous Force(WC) [N] N/A 149 | Mass of Forcer [kg] N/A 1.5 | Lf - Length of Forcer N/A 145 mm |
LMFA02 | Winding N/A Standard | Continuous Force [N] N/A 149 | Continuous Current [Arms] N/A 2.7 | Continuous Force(WC) [N] N/A 297 | Mass of Forcer [kg] N/A 2.3 | Lf - Length of Forcer N/A 250 mm |
LMFA02L | Winding N/A Low Back EMF | Continuous Force [N] N/A 149 | Continuous Current [Arms] N/A 3.6 | Continuous Force(WC) [N] N/A 297 | Mass of Forcer [kg] N/A 2.3 | Lf - Length of Forcer N/A 250 mm |
LMFA03 | Winding N/A Standard | Continuous Force [N] N/A 223 | Continuous Current [Arms] N/A 4.1 | Continuous Force(WC) [N] N/A 446 | Mass of Forcer [kg] N/A 3.1 | Lf - Length of Forcer N/A 355 mm |
LMFA03L | Winding N/A Low Back EMF | Continuous Force [N] N/A 223 | Continuous Current [Arms] N/A 5.5 | Continuous Force(WC) [N] N/A 446 | Mass of Forcer [kg] N/A 3.1 | Lf - Length of Forcer N/A 355 mm |
LMFA11 | Winding N/A Standard | Continuous Force [N] N/A 136 | Continuous Current [Arms] N/A 1.4 | Continuous Force(WC) [N] N/A 272 | Mass of Forcer [kg] N/A 2.4 | Lf - Length of Forcer N/A 145 mm |
LMFA11L | Winding N/A Low Back EMF | Continuous Force [N] N/A 136 | Continuous Current [Arms] N/A 1.8 | Continuous Force(WC) [N] N/A 272 | Mass of Forcer [kg] N/A 2.4 | Lf - Length of Forcer N/A 145 mm |
LMFA12 | Winding N/A Standard | Continuous Force [N] N/A 272 | Continuous Current [Arms] N/A 2.7 | Continuous Force(WC) [N] N/A 544 | Mass of Forcer [kg] N/A 4 | Lf - Length of Forcer N/A 250 mm |
LMFA12L | Winding N/A Low Back EMF | Continuous Force [N] N/A 272 | Continuous Current [Arms] N/A 3.6 | Continuous Force(WC) [N] N/A 544 | Mass of Forcer [kg] N/A 4 | Lf - Length of Forcer N/A 250 mm |
LMFA13 | Winding N/A Standard | Continuous Force [N] N/A 408 | Continuous Current [Arms] N/A 4 | Continuous Force(WC) [N] N/A 816 | Mass of Forcer [kg] N/A 5.6 | Lf - Length of Forcer N/A 355 mm |
LMFA13L | Winding N/A Low Back EMF | Continuous Force [N] N/A 408 | Continuous Current [Arms] N/A 5.5 | Continuous Force(WC) [N] N/A 816 | Mass of Forcer [kg] N/A 5.6 | Lf - Length of Forcer N/A 355 mm |
LMFA14 | Winding N/A Standard | Continuous Force [N] N/A 544 | Continuous Current [Arms] N/A 5.4 | Continuous Force(WC) [N] N/A 1089 | Mass of Forcer [kg] N/A 7.6 | Lf - Length of Forcer N/A 460 mm |
LMFA14L | Winding N/A Low Back EMF | Continuous Force [N] N/A 544 | Continuous Current [Arms] N/A 7.3 | Continuous Force(WC) [N] N/A 1089 | Mass of Forcer [kg] N/A 7.6 | Lf - Length of Forcer N/A 460 mm |
LMFA21 | Winding N/A Standard | Continuous Force [N] N/A 205 | Continuous Current [Arms] N/A 1.4 | Continuous Force(WC) [N] N/A 409 | Mass of Forcer [kg] N/A 3.2 | Lf - Length of Forcer N/A 145 mm |
LMFA21L | Winding N/A Low Back EMF | Continuous Force [N] N/A 205 | Continuous Current [Arms] N/A 1.8 | Continuous Force(WC) [N] N/A 409 | Mass of Forcer [kg] N/A 3.2 | Lf - Length of Forcer N/A 145 mm |
LMFA22 | Winding N/A Standard | Continuous Force [N] N/A 409 | Continuous Current [Arms] N/A 2.7 | Continuous Force(WC) [N] N/A 819 | Mass of Forcer [kg] N/A 5.5 | Lf - Length of Forcer N/A 250 mm |
LMFA22L | Winding N/A Low Back EMF | Continuous Force [N] N/A 409 | Continuous Current [Arms] N/A 3.6 | Continuous Force(WC) [N] N/A 819 | Mass of Forcer [kg] N/A 5.5 | Lf - Length of Forcer N/A 250 mm |
LMFA23 | Winding N/A Standard | Continuous Force [N] N/A 614 | Continuous Current [Arms] N/A 4.1 | Continuous Force(WC) [N] N/A 1228 | Mass of Forcer [kg] N/A 8 | Lf - Length of Forcer N/A 355 mm |
LMFA23L | Winding N/A Low Back EMF | Continuous Force [N] N/A 614 | Continuous Current [Arms] N/A 5.5 | Continuous Force(WC) [N] N/A 1228 | Mass of Forcer [kg] N/A 8 | Lf - Length of Forcer N/A 355 mm |
LMFA24 | Winding N/A Standard | Continuous Force [N] N/A 819 | Continuous Current [Arms] N/A 5.4 | Continuous Force(WC) [N] N/A 1638 | Mass of Forcer [kg] N/A 10.4 | Lf - Length of Forcer N/A 460 mm |
LMFA24L | Winding N/A Low Back EMF | Continuous Force [N] N/A 819 | Continuous Current [Arms] N/A 7.3 | Continuous Force(WC) [N] N/A 1638 | Mass of Forcer [kg] N/A 10.4 | Lf - Length of Forcer N/A 460 mm |
LMFA31 | Winding N/A Standard | Continuous Force [N] N/A 380 | Continuous Current [Arms] N/A 3.1 | Continuous Force(WC) [N] N/A 759 | Mass of Forcer [kg] N/A 6.4 | Lf - Length of Forcer N/A 214 mm |
LMFA31L | Winding N/A Low Back EMF | Continuous Force [N] N/A 380 | Continuous Current [Arms] N/A 4.6 | Continuous Force(WC) [N] N/A 759 | Mass of Forcer [kg] N/A 6.4 | Lf - Length of Forcer N/A 214 mm |
LMFA32 | Winding N/A Standard | Continuous Force [N] N/A 759 | Continuous Current [Arms] N/A 6.2 | Continuous Force(WC) [N] N/A 1519 | Mass of Forcer [kg] N/A 11.7 | Lf - Length of Forcer N/A 375 mm |