Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ºC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMCA1 | Continuous Force [N] N/A 12 | Continuous Current [Arms] N/A 2.2 | Peak Force (1s) [N] N/A 48 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.08 | Lf - Length of Forcer N/A 34 mm |
LMCA2 | Continuous Force [N] N/A 24 | Continuous Current [Arms] N/A 2.3 | Peak Force (1s) [N] N/A 96 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.15 | Lf - Length of Forcer N/A 66 mm |
LMCA3 | Continuous Force [N] N/A 34 | Continuous Current [Arms] N/A 2.1 | Peak Force (1s) [N] N/A 136 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.23 | Lf - Length of Forcer N/A 98 mm |
LMCA4 | Continuous Force [N] N/A 45 | Continuous Current [Arms] N/A 2.1 | Peak Force (1s) [N] N/A 180 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.31 | Lf - Length of Forcer N/A 130 mm |
LMCA5 | Continuous Force [N] N/A 52 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 208 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.38 | Lf - Length of Forcer N/A 162 mm |
LMCA6 | Continuous Force [N] N/A 62 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 248 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.45 | Lf - Length of Forcer N/A 194 mm |
LMCA7 | Continuous Force [N] N/A 72 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 289 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.72 | Lf - Length of Forcer N/A 223 mm |
LMCA8 | Continuous Force [N] N/A 83 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 331 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.88 | Lf - Length of Forcer N/A 258 mm |
LMCAA | Continuous Force [N] N/A 96 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 386 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.74 | Lf - Length of Forcer N/A 322 mm |
LMCAC | Continuous Force [N] N/A 124 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 496 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.76 | Lf - Length of Forcer N/A 386 mm |
LMCB1 | Continuous Force [N] N/A 18 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 72 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.10 | Lf - Length of Forcer N/A 34 mm |
LMCB2 | Continuous Force [N] N/A 36 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 144 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.20 | Lf - Length of Forcer N/A 66 mm |
LMCB3 | Continuous Force [N] N/A 54 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 216 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.29 | Lf - Length of Forcer N/A 98 mm |
LMCB4 | Continuous Force [N] N/A 73 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 292 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.38 | Lf - Length of Forcer N/A 130 mm |
LMCB5 | Continuous Force [N] N/A 91 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 364 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.48 | Lf - Length of Forcer N/A 162 mm |
LMCB6 | Continuous Force [N] N/A 109 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 436 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.58 | Lf - Length of Forcer N/A 194 mm |
LMCB7 | Continuous Force [N] N/A 128 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 512 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.68 | Lf - Length of Forcer N/A 226 mm |
LMCB8 | Continuous Force [N] N/A 145 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 580 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.72 | Lf - Length of Forcer N/A 258 mm |
LMCBA | Continuous Force [N] N/A 181 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 724 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.88 | Lf - Length of Forcer N/A 322 mm |
LMCBC | Continuous Force [N] N/A 216 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 864 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.16 | Lf - Length of Forcer N/A 386 mm |
LMCC1 | Continuous Force [N] N/A 24 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 98 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.11 | Lf - Length of Forcer N/A 34 mm |
LMCC2 | Continuous Force [N] N/A 49 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 195 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.21 | Lf - Length of Forcer N/A 66 mm |
LMCC3 | Continuous Force [N] N/A 73 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 293 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.32 | Lf - Length of Forcer N/A 98 mm |
LMCC4 | Continuous Force [N] N/A 98 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 391 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.42 | Lf - Length of Forcer N/A 130 mm |
LMCC5 | Continuous Force [N] N/A 122 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 489 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.53 | Lf - Length of Forcer N/A 162 mm |