Hiwin Corporation six-axis articulated robots are used when complex motions, faster cycle time, and high repeatability are priorities. These robots consist of six rotary axis with absolute encoders. This allows for unlimited orientations and point combinations while maintaining up to 20µm repeatability.
Applications include pick-and-place, packaging, part handling, assembly, machine tending, light machining, dispensing, inspection, small components loading and unloading, inverted application scanning and more.
Item # |
Model |
Rated Payload |
Maximum Payload |
Max. Reach Radius |
Protection Rating |
Weight |
---|---|---|---|---|---|---|
RA605-710-GC | Model N/A RA605 | Rated Payload N/A 5 kg | Maximum Payload N/A 7 kg | Max. Reach Radius N/A 710 mm | Protection Rating N/A IP65 | Weight N/A 40 kg |
RA605-909-GC | Model N/A RA605 | Rated Payload N/A 5 kg | Maximum Payload N/A 7 kg | Max. Reach Radius N/A 909 mm | Protection Rating N/A IP65 | Weight N/A 45 kg |
RA610-1355-GC | Model N/A RA610 | Rated Payload N/A 12 kg | Maximum Payload N/A 14 kg | Max. Reach Radius N/A 1355 mm | Protection Rating N/A IP54(Wrist:IP65) | Weight N/A 143 kg |
RA610-1476-GC | Model N/A RA610 | Rated Payload N/A 10 kg | Maximum Payload N/A 12 kg | Max. Reach Radius N/A 1475 mm | Protection Rating N/A IP54(Wrist:IP65) | Weight N/A 147 kg |
RA610-1672-GC | Model N/A RA610 | Rated Payload N/A 10 kg | Maximum Payload N/A 12 kg | Max. Reach Radius N/A 1672 mm | Protection Rating N/A IP54(Wrist:IP65) | Weight N/A 150 kg |
RA610-1869-GC | Model N/A RA610 | Rated Payload N/A 7 kg | Maximum Payload N/A 9 kg | Max. Reach Radius N/A 1869 mm | Protection Rating N/A IP54(Wrist:IP65) | Weight N/A 152 kg |
RA610-1155-GC | Model N/A RA610 | Rated Payload N/A 30 kg | Maximum Payload N/A 32 kg | Max. Reach Radius N/A 1151 mm | Protection Rating N/A IP54(Wrist:IP65) | Weight N/A 136 kg |
RT605-710-GB | Model N/A RT605 | Rated Payload N/A 5 kg | Maximum Payload N/A 7 kg | Max. Reach Radius N/A 710 mm | Protection Rating N/A IP32 | Weight N/A 40 kg |
RT605-909-GB | Model N/A RT605 | Rated Payload N/A 5 kg | Maximum Payload N/A 7 kg | Max. Reach Radius N/A 909 mm | Protection Rating N/A IP32 | Weight N/A 45 kg |