• LED display, high brightness
  • Easy operation, suitable for cutting machines,traditional gantry milling machines, and programmable drilling machines
  • Compact design and easy installation
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Input Signal

Input Voltage

Operating Frequency

Number of Axis

Plug

Signal Format

Sort by
N/A Digital: 5 V RS422/TTL N/A 8 to 30 VDC±5% /0.08 A N/A up to 1.5 MHz N/A 2 N/A Plug type A,flat blade N/A Digital
N/A Digital: 5 V RS422/TTL N/A 8 to 30 VDC±5% /0.08 A N/A up to 1.5 MHz N/A 3 N/A Plug type A,flat blade N/A Digital
N/A Digital: 5 V RS422/TTL N/A 8 to 30 VDC±5% /0.08 A N/A up to 1.5 MHz N/A 2 N/A Plug type C,Europlug N/A Digital
N/A Digital: 5 V RS422/TTL N/A 8 to 30 VDC±5% /0.08 A N/A up to 1.5 MHz N/A 3 N/A Plug type C,Europlug N/A Digital
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1