• LED display, high brightness
  • Easy operation, suitable for cutting machines,traditional gantry milling machines, and programmable drilling machines
  • Compact design and easy installation
Unit of Measure

Specifications

Display

N/A LED display

Number of Digits

N/A 8

Resolution

N/A 0.1 µm0.2 µm0.5 µm1 µm2 µm5 µm10 µm20 µm50 µm

Input Signal

N/A Digital: 5 V RS422/TTL

Input Voltage

N/A 8 to 30 VDC±5% /0.08 A

Operating Frequency

N/A up to 1.5 MHz

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 50 ºC

Storage Temperature [Min]

N/A -5 ºC

Storage Temperature [Max]

N/A 70 ºC

Protection Class Display

N/A IP43

Function General

N/A Absolute/Incremental position(INC/ABS) selection Coordinate Zero setting ON/OFF function Radius/diameter selection (RAD/DIA) Set display digits (0.0001, 0.0002, 0.0005, 0.001, 0.002, 0.005, 0.01, 0.02, 0.05, 0.1, 0.2, 0.5, 1, 5, 10) Unit conversion (mm/inch)

Function Other

N/A auto-center (1/2) function Instant power failure memory Linear error compensation RS-232 output

Number of Axis

N/A 3

Plug

N/A Plug type A,flat blade

Signal Format

N/A Digital

Dimensional Drawing


Multi-axis Counter - Dimensional Drawing