Split outer ring type (CRBA): Consists of an inner ring and two outer semi-rings, which is suitable for rotating the inner ring.
76 - 78 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Inner Diameter (mm)

Outside Diameter (mm)

Width (mm)

Oil Holes (mm)

Dynamic Load Rating (kN)

Static Load Rating (kN)

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
N/A 400 mm N/A 480 mm N/A 35 mm N/A 3 mm N/A 219.4 kN N/A 523.9 kN
N/A 300 mm N/A 405 mm N/A 40 mm N/A 4 mm N/A 227 kN N/A 465.8 kN
N/A 300 mm N/A 405 mm N/A 40 mm N/A 4 mm N/A 227 kN N/A 465.8 kN
76 - 78 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4