Unit of Measure

Inner Diameter

N/A 300 mm

Outside Diameter

N/A 405 mm

Width

N/A 40 mm

Radius

N/A 2.5 mm

Oil Holes

N/A 4 mm

Dynamic Load Rating

N/A 227 kN

Static Load Rating

N/A 465.8 kN

da

N/A 339 mm

Da

N/A 361 mm